3/2-way valve, G1/8 and G1/4 port, bistable
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Series 3 valves and solenoid valves
Products
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_3/prodotti/valvola_3_2_vie_att_g1_8_g1_4_bist_asmtab.prj},{NB=338-033},{VERS1=2},{VERS2=2},{VERSX1=1},{VERSX2=5},{VERSX3=0},{VERSX4=1},{VERSX5=1},{ANDM=9.728},{AKDM=8.566},{AX1=14.500},{A1NDM=9.728},{A1KDM=8.566},{A1X1=14.500},{BX1=5.000},{CX1=0.000},{CX2=0.000},{P1X1=0.000},{DX1=0.000},{EX1=0.000},{F=18},{F1X1=0.000},{G=30.40},{G1X1=39.400},{HX1=18.000},{H1X1=0.000},{I=30.40},{I1X1=MIN},{L=78.8},{LX1=23.000},{LX2=23.000},{M=22},{NX1=0.000},{OX1=11.500},{O1X1=0.000},{P=32},{S=41.70},{TNDM=0.000},{TKDM=0.000},{UX1=0.000},{ZX1=0.000},{ATX=6.500},{B1X1=0.000},{M1X1=0.000},{L1X1=0.000},{L1X2=0.000},{IDNR=},{MOD=338-033},{MON=in linea},{FUNZ=3/2 NC},{PT=700},{PMP=2.5},{A=G1/8},{A1=G1/8},{B=5},{C=-},{D=-},{E=-},{H=18},{N=-},{O=11.5},{T=-},{U=-},{Z=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
MON
Mounting
ⁿ/ₐ
FUNZ
Function
ⁿ/ₐ
PT
Flow rate
ⁿ/ₐ
PMP
P. min pilot.
[bar]
A
ⁿ/ₐ
A1
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
S
[mm]
T
ⁿ/ₐ
U
[mm]
Z
[mm]
338-033
338-033
Without base
3/2 NC
700
2.5
G1/8
G1/8
5
-
-
-
18
30.40
18
30.40
78.8
22
-
11.5
32
41.70
-
-
-
338L-033
338L-033
on manifold
3/2 NC
700
2.5
G1/8
G1/8
5
3.2
13.4
32.7
18
30.40
-
30.40
78.8
22
17.4
-
32
41.70
-
-
-
334-033
334-033
Without base
3/2 NC
1300
2.5
G1/4
-
4.1
-
-
-
22
29.70
22
29.70
81.3
25
-
16
40
40.70
M5
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表