您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2907876 - VAL-SEC-T2-2+0-380DC-FM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Surge protection device for power supply systems
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/05/2907876.prj},{NB=2907876},{MANUID=2907876},{AAF040=0.227},{AAI848=400},{AAI734=450},{AAI735=450},{AAG363=2.500},{AAI904=1.500},{AAG362=25},{AAI832=20},{AAJ018=16},{AAJ019=2.500},{AAO663=4055626245010},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363090},{AAO676=2907876},{DESCSHORT=Type 2 surge arrester},{DESCLONG=Pluggable surge protective device, in accordance with Type 2/Class II, for DC power sources with linear operating characteristics, with remote indication contact.},{MANUTYPEDESC=VAL-SEC-T2-2+0-380DC-FM},{PREVIEW=../../../_pool_/cb/fc/78598_3000_int_04.png},{BAG640=DIN track},{AAK366=DC},{AAP898=1 modular spacing},{AAK203=2},{AAK406=optical}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAI848
nominal voltage (at DC)
[V]
AAI734
max. continuous voltage (at AC)
[V]
AAI735
max. continuous voltage (at DC)
[V]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAK366
system configuration
ⁿ/ₐ
AAI904
voltage protection level
[kV]
AAP898
construction size
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAK406
signaling at the device
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAI832
nominal discharge surge current (8/20)
[kA]
AAM022
category type 2 present
ⁿ/ₐ
AAJ018
max. rated cross section (flexible, fine strand)
[mm^2]
AAJ019
min. rated cross section (flexible, fine strand)
[mm^2]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2907876
2907876
Type 2 surge arrester
Pluggable surge protectiv...
VAL-SEC-T2-2+0-380DC-FM
DIN track
0.227
400
450
450
2.500
DC
1.500
1 modular spacing
2
optical
Yes
25
20
Yes
16
2.500
4055626245010
Type 2 surge arrester
Pluggable surge protectiv...
VAL-SEC-T2-2+0-380DC-FM
4063151
4055626245010
Phoenix Contact GmbH & Co...
6
1
1
1
1
85363090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2817974 - F-MS 12/FM
PHOENIX CONTACT
07.12.2023
2817987 - F-MS 12
PHOENIX CONTACT
07.12.2023
2800995 - PT-IQ-3-HF+F-12DC-UT
PHOENIX CONTACT
07.12.2023
2801296 - PT-IQ-PTB-PT
PHOENIX CONTACT
07.12.2023
2801041 - VAL-MS-T1/T2 335/12.5/1+0
PHOENIX CONTACT
07.12.2023
2827580000 - VPU AC II F 1 300/40
Weidmüller
22.01.2024
2800994 - PT-IQ-3-PB+F-UT
PHOENIX CONTACT
07.12.2023
2910372 - VAL-US-277/40/1+0-FM
PHOENIX CONTACT
07.12.2023
2736300000 - VPU AC II US 1 240/50
Weidmüller
22.01.2024
2800787 - PT-IQ-2X1-24DC-UT
PHOENIX CONTACT
07.12.2023
2730800000 - VPU AC II US 1 N-PE 240/65
Weidmüller
22.01.2024
1352740000 - VPU II 1 LCF 280V/40KA
Weidmüller
22.01.2024
2726660000 - VPU AC I 1 R 275/25 LCF S
Weidmüller
22.01.2024
M-LB-2.150.T3.D - Devices for Supply Line Protection
Pepperl+Fuchs
13.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表