2907714 - ETD-BL-2T-I-230-PT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Timed relay
Powered by
CAD模型選擇
{phoenix_contact/27/37/16/05/2907714.prj},{NB=2907714},{MANUID=2907714},{BAF016=17.5},{BAA020=89.48},{AAF040=0.071},{BAB577=65.5},{AAB959=24},{AAB958=24},{BAA873=0.050},{BAC232=360000},{AAB960=24},{AAP557=0},{AAP694=0},{AAP379=0},{AAO663=4055626220765},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{AAO676=2907714},{DESCSHORT=Timer relay},{DESCLONG=Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with Push-in connection, 1 changeover contact},{MANUTYPEDESC=ETD-BL-2T-I-230-PT},{PREVIEW=../../../_pool_/a6/cb/78997_2000_int_04.png},{INTNO=4055626220765},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=EN 50178}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
BAA873
Lowest value of a time range
[s]
BAC232
Greatest value of time range.
[s]
AAB960
min. rated control voltage Us with DC
[V]
AAP557
Number of openers of undelayed relay outputs
ⁿ/ₐ
AAP694
Number of shutters of the undelayed relay outputs
ⁿ/ₐ
AAP379
Number of changers of undelayed relay outputs.
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2907714
2907714
Timer relay
Compact impulse encoder w...
ETD-BL-2T-I-230-PT
4055626220765
Phoenix Contact GmbH & Co...
3
EN 50178
CE
17.5
89.48
0.071
65.5
Push-in connection
24
24
0.050
360000
24
0
0
0
AC/DC
4055626220765
Timer relay
Compact impulse encoder w...
ETD-BL-2T-I-230-PT
4063151
1
1
1
1
85364900
AT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表