目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2657 - Ball Valve, manually-operated
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Ball Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/kugelhaene/manuell/2657.prj},{NB=2657-202/2-Wege Kugelhahn},{BUNR=},{DN=20},{LTA=25.000},{L=19.000},{H=115.000},{A1=32.500},{A2=78.000},{A3=14.000},{A4=60.000},{A5=40.000},{A6=27.850},{A7=15.000},{A8=73.500},{A9=33.900},{A10=5.000},{B2=34.400},{B3=49.940},{B4=65.000},{B5=62.850},{B6=10.850},{B7=28.100},{B8=0.500},{B9=2.200},{B10=2.860},{B11=2.000},{B12=51.000},{C1=23.000},{C2=36.000},{C3=8.000},{D1=30.000},{D2=40.000},{D3=34.500},{E1=22.690},{E2=20.310},{E3=27.470},{E4=4.300},{E5=44.950},{E6=4.300},{E7=18.940},{E9=28.500},{E10=36.500},{E13=40.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DN
Orifice size
[mm]
LTA
Port connection
[mm]
A7
Winkel an Flansch seitlich
[mm]
A8
Ebene Flansch oben
[mm]
A9
Breite Flansch unten
[mm]
A10
Radius bei A9
[mm]
B7
Dicke Mutter
[mm]
B8
Dicke B3
[mm]
B9
Mutter - Abstand am kl. Dm
[mm]
B10
Schraege an Mutter
[mm]
B11
Radius an Mutter
[mm]
B12
Dm mittig
[mm]
C2
Abstand von C3
[mm]
C3
kl. Dm unter Flansch
[mm]
D1
unten Breite
[mm]
D2
unten Tiefe
[mm]
D3
Ebene unten
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
E9
[mm]
E10
[mm]
E13
Angle
[mm]
2657-102/2-Way ball valve
10
16.000
25.000
57.000
33.900
4.000
23.400
0.930
3.300
3.220
2.000
43.000
36.000
8.000
27.000
31.500
29.000
22.690
20.310
27.470
4.300
44.950
4.300
18.940
28.500
36.500
40.000
2657-152/2-Way ball valve
15
20.000
25.000
57.000
33.900
4.000
23.400
0.930
3.300
3.220
2.000
43.000
36.000
8.000
27.000
31.500
29.000
22.690
20.310
27.470
4.300
44.950
4.300
18.940
28.500
36.500
40.000
2657-202/2-Way ball valve
20
25.000
15.000
73.500
33.900
5.000
28.100
0.500
2.200
2.860
2.000
51.000
36.000
8.000
30.000
40.000
34.500
22.690
20.310
27.470
4.300
44.950
4.300
18.940
28.500
36.500
40.000
2657-252/2-Way ball valve
25
32.000
15.000
74.000
33.900
5.000
31.300
0.500
4.000
3.150
3.000
59.000
36.000
8.000
30.000
40.000
39.000
26.220
23.000
30.800
4.500
45.000
4.500
20.150
37.500
45.500
40.000
2657-322/2-Way ball valve
32
40.000
15.000
97.000
43.900
5.000
35.200
0.530
5.000
3.780
3.000
70.400
42.000
11.000
35.000
50.000
46.000
29.790
26.800
36.000
4.830
41.000
4.600
22.950
46.000
48.500
50.000
2657-402/2-Way ball valve
40
50.000
15.000
104.000
43.900
5.000
38.300
0.830
5.650
3.730
3.500
81.500
36.800
10.000
35.000
50.000
52.000
29.790
26.800
36.000
4.830
41.000
4.600
22.950
46.000
48.500
50.000
2657-502/2-Way ball valve
50
63.000
15.000
114.000
43.900
5.000
46.700
0.510
6.000
3.240
4.000
99.000
50.000
10.000
40.000
60.000
62.000
33.760
30.400
40.000
4.960
41.000
4.770
26.480
57.500
65.500
63.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表