目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2534 - Hose nippels
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2534.prj},{NB=2534 - 13 x M12x1.5},{DD3=9},{L1=47},{L3=9},{L5=16},{SW=15},{DD2=13},{DD6=M12x1.5},{M=12.000},{P=1.500},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DD3
d3
[mm]
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
DD2
d2
ⁿ/ₐ
DD6
d6
ⁿ/ₐ
2534 - 9 x M10x1
6
35
7
14
11
9
M10x1
2534 - 9 x G1/8A
6
35
7
14
11
9
G1/8A
2534 - 13 x M12x1.5
9
47
9
16
15
13
M12x1.5
2534 - 13 x M14x1.5
9
47
9
16
15
13
M14x1.5
2534 - 13 x G1/4A
9
47
9
16
15
13
G1/4A
2534 - 19 x M24x1.5
13
62
12
22
27
19
M24x1.5
2534 - 19 x G1/2A
13
62
12
22
27
19
G1/2A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表