您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25120. - Hight Adjusting Elements, standard
Halder
Standard Parts
Machine Elements
EH 25120. Height Adjusting Elements
EH 25120. Height Adjusting Elements, standard
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2512/eh_2512_nivellierelemente/2512006_asmtab.prj},{NB=EH 25120.0024 Nivellierelement (0)},{BESTNR=25120.0024},{BESTNRX=2512.024},{D1=13.5},{D2=45},{D3=M30 x 1.5},{NDM=30.000},{KDM=28.160},{KDMX=28.376},{L1=22},{L2=29},{L3X=7.000},{L3=0},{FS=M 12},{BESTA=120},{TK=80.4},{G=207},{D4=40.000},{S=5.000},{T=2.000},{F=a},{T1=7.000},{T2=15.000},{PPATH=2512006_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
thread
ⁿ/ₐ
L1
~
[mm]
L2
~
[mm]
FS
thread for screw
ⁿ/ₐ
BESTA
max. load capacity for static load F max.
[kN]
TK
carrying force F max.
[kN]
G
weight
[g]
EH 25120.0006 Height Adju...
25120.0006
6.6
25
M15 x 1.0
15
19
M 6
40
30.7
43
EH 25120.0012 Height Adju...
25120.0012
6.6
32
M20 x 1.0
18
23
M 6
65
55.7
93
EH 25120.0014 Height Adju...
25120.0014
9.0
32
M20 x 1.0
18
23
M 8
65
48.0
87
EH 25120.0016 Height Adju...
25120.0016
11.0
32
M20 x 1.0
18
23
M 10
65
37.9
83
EH 25120.0022 Height Adju...
25120.0022
11.0
45
M30 x 1.5
22
29
M 10
120
92.9
216
EH 25120.0024 Height Adju...
25120.0024
13.5
45
M30 x 1.5
22
29
M 12
120
80.4
207
EH 25120.0026 Height Adju...
25120.0026
17.5
45
M30 x 1.5
22
29
M 16
120
45.5
188
EH 25120.0032 Height Adju...
25120.0032
17.5
58
M40 x 1.5
28
37
M 16
210
136.0
450
EH 25120.0034 Height Adju...
25120.0034
22.0
58
M40 x 1.5
28
37
M 20
210
90.0
418
EH 25120.0036 Height Adju...
25120.0036
26.0
58
M40 x 1.5
28
37
M 24
210
37.0
386
EH 25120.0042 Height Adju...
25120.0042
22.0
70
M50 x 1.5
33
43
M 20
330
210.0
788
EH 25120.0044 Height Adju...
25120.0044
26.0
70
M50 x 1.5
33
43
M 24
330
157.0
744
EH 25120.0046 Height Adju...
25120.0046
33.0
70
M50 x 1.5
33
43
M 30
330
53.0
668
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表