您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-6850, 40-6800, 40-6805, 40-6806, 40-6807 - Linear Bearing Brake Kits - L-Handle
80/20
Metric
Linear Motion
Powered by
CAD模型選擇
{8020/metric/linear_motion/25_6850_asmtab.prj},{NB=40-6800},{PN=40-6800},{SERIES=40 Series},{TYPE=L-Handle},{COLOR=Gray},{A=16.002},{B=55.118},{L=77.978},{D=21.082},{D1=16.002},{D2=13.0048},{D3=0.3125},{H=36.068},{H1=7.874},{H2=14.986},{ALPHA=15.970},{ALPHA1=20.000},{S=4.064},{S1=2.540},{X=33.782},{Z=9.906},{COLR=0.75},{COLG=0.75},{COLB=0.75},{SD=0.630},{ST=3126},{WT=25-3260},{W=.153},{NO=2},{PPATH=25_6850_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
W
Weight
[kg.]
25-6850
25-6850
25 Series
L-Handle
Black
12.954
35.052
44.958
.025
40-6800
40-6800
40 Series
L-Handle
Gray
16.002
55.118
77.978
.153
40-6805
40-6805
40 Series
L-Handle
Blue
16.002
55.118
77.978
.153
40-6806
40-6806
40 Series
L-Handle
Red
16.002
55.118
77.978
.153
40-6807
40-6807
40 Series
L-Handle
Yellow
16.002
55.118
77.978
.153
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表