目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2488.13.01000. - 氮气弹簧 HEAVY DUTY
FIBRO
标准件
弹簧
氮气弹簧
HEAVY DUTY
2488.13.01000./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_12/f12_12_01/2488_13_01000_asmtab.prj},{NB=2488.13.01000.080},{DOC=2488_13_01000_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{HUBBEST=80},{HUBMAX=80.000},{FA=920},{PA=150},{HUB=0},{ZD=50.200},{SD=28.000},{LN=175.000},{ARN=17.500},{GASVOL=0.160},{PFAKTOR=1.500},{GEW=1.730},{PPATH=f12_12_01_99/2488_13_01000_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BC
订购编号
ⁿ/ₐ
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
FMAX
最后的弹簧力
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
LHUB
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2488.13.01000.013
2488.13.01000.013
13.000
920
1119.640
150
920.000
50.200
28.000
108.000
121.000
121.000
17.500
0.060
1.217
1.170
84879090
2488.13.01000.025
2488.13.01000.025
25.000
920
1209.800
150
920.000
50.200
28.000
120.000
145.000
145.000
17.500
0.070
1.315
1.270
84879090
2488.13.01000.038
2488.13.01000.038
38.000
920
1279.720
150
920.000
50.200
28.000
133.000
171.000
171.000
17.500
0.090
1.391
1.320
84879090
2488.13.01000.050
2488.13.01000.050
50.000
920
1319.280
150
920.000
50.200
28.000
145.000
195.000
195.000
17.500
0.110
1.434
1.370
84879090
2488.13.01000.063
2488.13.01000.063
63.000
920
1349.640
150
920.000
50.200
28.000
158.000
221.000
221.000
17.500
0.130
1.467
1.580
84879090
2488.13.01000.075
2488.13.01000.075
75.000
920
1369.880
150
920.000
50.200
28.000
170.000
245.000
245.000
17.500
0.150
1.489
1.710
84879090
2488.13.01000.080
2488.13.01000.080
80.000
920
1380.000
150
920.000
50.200
28.000
175.000
255.000
255.000
17.500
0.160
1.500
1.730
84879090
2488.13.01000.100
2488.13.01000.100
100.000
920
1409.440
150
920.000
50.200
28.000
195.000
295.000
295.000
17.500
0.190
1.532
1.900
84879090
2488.13.01000.125
2488.13.01000.125
125.000
920
1429.680
150
920.000
50.200
28.000
220.000
345.000
345.000
17.500
0.230
1.554
2.110
84879090
2488.13.01000.150
2488.13.01000.150
150.000
920
1449.920
150
920.000
50.200
28.000
245.000
395.000
395.000
17.500
0.270
1.576
2.320
84879090
2488.13.01000.160
2488.13.01000.160
160.000
920
1449.920
150
920.000
50.200
28.000
255.000
415.000
415.000
17.500
0.280
1.576
2.400
84879090
2488.13.01000.175
2488.13.01000.175
175.000
920
1459.120
150
920.000
50.200
28.000
270.000
445.000
445.000
17.500
0.300
1.586
2.530
84879090
2488.13.01000.200
2488.13.01000.200
200.000
920
1469.240
150
920.000
50.200
28.000
295.000
495.000
495.000
17.500
0.340
1.597
2.740
84879090
2488.13.01000.250
2488.13.01000.250
250.000
920
1479.360
150
920.000
50.200
28.000
345.000
595.000
595.000
17.500
0.420
1.608
2.160
84879090
2488.13.01000.300
2488.13.01000.300
300.000
920
1489.480
150
920.000
50.200
28.000
395.000
695.000
695.000
17.500
0.490
1.619
3.580
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表