您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24830. - Knurled Thumb Screws, plastic
Halder
Standard Parts
Operating Elements
EH 24830. Knurled Thumb Screws, plastic
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2483/eh_2483.prj},{NB=EH 24830.0072 Raendelhohlschraube},{BESTNR=24830.0072},{MAT=Stahl},{BESTNRX=2483.072},{D1=M10},{NDMD1=10.000},{KDMD1=8.160},{L=25},{D2=16},{D3=18},{D4=36},{H=22.5},{K=12.5},{G=31.0},{D1X=10},{DK=8.5},{C=0.8},{D5=17},{D6=31},{T=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
H
[mm]
K
[mm]
G
weight
[g]
EH 24830.0030 Knurled Thu...
24830.0030
steel
M4
10
9
12
19
14.0
8.0
4.0
EH 24830.0032 Knurled Thu...
24830.0032
steel
M4
15
9
12
19
14.0
8.0
4.0
EH 24830.0034 Knurled Thu...
24830.0034
steel
M4
20
9
12
19
14.0
8.0
4.2
EH 24830.0036 Knurled Thu...
24830.0036
steel
M4
30
9
12
19
14.0
8.0
7.0
EH 24830.0042 Knurled Thu...
24830.0042
steel
M5
10
9
12
19
14.0
8.0
4.3
EH 24830.0043 Knurled Thu...
24830.0043
steel
M5
15
9
12
19
14.0
8.0
5.0
EH 24830.0045 Knurled Thu...
24830.0045
steel
M5
20
9
12
19
14.0
8.0
5.5
EH 24830.0046 Knurled Thu...
24830.0046
steel
M5
25
9
12
19
14.0
8.0
6.0
EH 24830.0050 Knurled Thu...
24830.0050
steel
M6
10
12
14
24
16.5
9.5
7.0
EH 24830.0053 Knurled Thu...
24830.0053
steel
M6
16
12
14
24
16.5
9.5
8.0
EH 24830.0054 Knurled Thu...
24830.0054
steel
M6
20
12
14
24
16.5
9.5
9.0
EH 24830.0055 Knurled Thu...
24830.0055
steel
M6
25
12
14
24
16.5
9.5
9.0
EH 24830.0057 Knurled Thu...
24830.0057
steel
M6
30
12
14
24
16.5
9.5
10.0
EH 24830.0060 Knurled Thu...
24830.0060
steel
M8
16
14
16
30
19.5
11.0
14.0
EH 24830.0062 Knurled Thu...
24830.0062
steel
M8
20
14
16
30
19.5
11.0
16.0
EH 24830.0064 Knurled Thu...
24830.0064
steel
M8
25
14
16
30
19.5
11.0
17.0
EH 24830.0065 Knurled Thu...
24830.0065
steel
M8
30
14
16
30
19.5
11.0
19.0
EH 24830.0067 Knurled Thu...
24830.0067
steel
M8
40
14
16
30
19.5
11.0
20.0
EH 24830.0070 Knurled Thu...
24830.0070
steel
M10
20
16
18
36
22.5
12.5
30.0
EH 24830.0072 Knurled Thu...
24830.0072
steel
M10
25
16
18
36
22.5
12.5
31.0
EH 24830.0074 Knurled Thu...
24830.0074
steel
M10
30
16
18
36
22.5
12.5
33.0
EH 24830.0076 Knurled Thu...
24830.0076
steel
M10
40
16
18
36
22.5
12.5
38.0
EH 24830.0242 Knurled Thu...
24830.0242
Stainless steel
M5
10
9
12
19
14.0
8.0
4.3
EH 24830.0243 Knurled Thu...
24830.0243
Stainless steel
M5
15
9
12
19
14.0
8.0
5.0
EH 24830.0245 Knurled Thu...
24830.0245
Stainless steel
M5
20
9
12
19
14.0
8.0
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表