您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24640. - Palm Grips DIN 6335, plastic
Halder
Standard Parts
Operating Elements
EH 24640. Palm Grips, DIN 6335 plastic-coated
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2464/eh_2464.prj},{NB=EH 24640.0263 Kreuzgriff},{BESTNR=24640.0263},{BESTNR1=2464.263},{AUS= mit Gewindebuchse, Form K},{MAT=Stahl},{D1=63},{D5=M12},{D7=26},{H3=25},{H4=40},{T3=22.0},{G=60},{D5A=12},{RK=5.0},{RG=21.0},{RGX=21.000},{R1=80},{FORM=e},{NDM=10.106},{KDM=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material, connector
ⁿ/ₐ
D1
[mm]
D5
thread
ⁿ/ₐ
D7
[mm]
H3
[mm]
H4
[mm]
T3
[mm]
G
weight
[g]
EH 24640.0220 Palm Grip
24640.0220
with threaded bush, form ...
Brass
20
M4
10
6
13
7.0
4
EH 24640.0225 Palm Grip
24640.0225
with threaded bush, form ...
Steel
25
M5
12
8
16
10.0
6
EH 24640.0232 Palm Grip
24640.0232
with threaded bush, form ...
Steel
32
M6
14
10
20
12.0
11
EH 24640.0240 Palm Grip
24640.0240
with threaded bush, form ...
Steel
40
M8
18
13
25
14.0
18
EH 24640.0250 Palm Grip
24640.0250
with threaded bush, form ...
Steel
50
M10
22
20
32
18.0
30
EH 24640.0263 Palm Grip
24640.0263
with threaded bush, form ...
Steel
63
M12
26
25
40
22.0
60
EH 24640.0280 Palm Grip
24640.0280
with threaded bush, form ...
Steel
80
M16
35
30
50
30.0
120
EH 24640.1225 Palm Grip
24640.1225
with threaded bush, form ...
Stainless steel
25
M5
12
8
16
9.5
7
EH 24640.1232 Palm Grip
24640.1232
with threaded bush, form ...
Stainless steel
32
M6
14
10
20
12.0
12
EH 24640.1240 Palm Grip
24640.1240
with threaded bush, form ...
Stainless steel
40
M8
18
13
25
14.0
16
EH 24640.1250 Palm Grip
24640.1250
with threaded bush, form ...
Stainless steel
50
M10
22
20
32
18.0
32
EH 24640.1263 Palm Grip
24640.1263
with threaded bush, form ...
Stainless steel
63
M12
26
25
40
22.0
62
EH 24640.1280 Palm Grip
24640.1280
with threaded bush, form ...
Stainless steel
80
M16
35
30
50
30.0
137
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表