您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22690. - Screwed Rest Buttons / with female thread, spherical surface
Halder
Standard Parts
Machine and Fixture Elements
EH 22690. Screwed Rest Buttons
with female thread, spherical surface
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2269_b/eh_2269_6/eh_2269_6.prj},{NB=EH 22690.0403 Bolzen},{BESTNR=22690.0403},{BESTNR1=2269.403},{AUS=mit Innengewinde, Auflageflaeche ballig},{L1=30},{D=M 12},{DNDM=12.000},{DKDM=10.106},{D1=22},{D2=25.2},{T=18},{SW=22},{G=76},{RA=30.0},{FUNC=Attaching, Applying, Leveling, Positioning, Supporting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L1
±0.1
[mm]
D
thread
ⁿ/ₐ
D2
[mm]
T
[mm]
SW
[mm]
G
weight
[g]
22690.0421 Screwed Rest B...
22690.0421
with female thread, spher...
15
M 8
19.4
6
17
24
22690.0423 Screwed Rest B...
22690.0423
with female thread, spher...
25
M 8
19.4
12
17
40
22690.0433 Screwed Rest B...
22690.0433
with female thread, spher...
20
M 10
21.9
10
19
40
22690.0435 Screwed Rest B...
22690.0435
with female thread, spher...
30
M 10
21.9
15
19
65
22690.0437 Screwed Rest B...
22690.0437
with female thread, spher...
40
M 10
21.9
15
19
86
22690.0401 Screwed Rest B...
22690.0401
with female thread, spher...
20
M 12
25.2
10
22
50
22690.0402 Screwed Rest B...
22690.0402
with female thread, spher...
25
M 12
25.2
15
22
62
22690.0403 Screwed Rest B...
22690.0403
with female thread, spher...
30
M 12
25.2
18
22
76
22690.0404 Screwed Rest B...
22690.0404
with female thread, spher...
40
M 12
25.2
18
22
107
22690.0405 Screwed Rest B...
22690.0405
with female thread, spher...
50
M 12
25.2
18
22
135
22690.0443 Screwed Rest B...
22690.0443
with female thread, spher...
30
M 16
33.0
20
30
137
22690.0445 Screwed Rest B...
22690.0445
with female thread, spher...
50
M 16
33.0
24
30
251
22690.0453 Screwed Rest B...
22690.0453
with female thread, spher...
40
M 20
40.0
26
36
272
22690.0455 Screwed Rest B...
22690.0455
with female thread, spher...
60
M 20
40.0
38
36
423
22690.0463 Screwed Rest B...
22690.0463
with female thread, spher...
40
M 24
46.0
26
41
340
22690.0465 Screwed Rest B...
22690.0465
with female thread, spher...
60
M 24
46.0
38
41
530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表