您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22570. - Grub Screws, ball-headed
Halder
Standard Parts
Machine and Fixture Elements
EH 22570. Grupb Screws, ball-headed
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2257_2/eh_2257_2.prj},{NB=EH 22570.0328 Gewindestift},{BESTNR=22570.0328},{MAT=Stahl},{BESTNR1=2257.328},{D1=M 12},{DNDM=12.000},{DKDM=9.853},{L=100},{D2=9.4},{E=3.8},{SW=6},{G=68.0},{L2=4.000},{FUNC=Pressing, Applying, Balancing, Leveling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
[mm]
D1
thread
ⁿ/ₐ
L
[mm]
D2
[mm]
SW
[mm]
G
weight
[g]
EH 22570.0210 Grub Screw
22570.0210
Stahl
M 6
30
4.5
3
5.0
EH 22570.0214 Grub Screw
22570.0214
Stahl
M 6
40
4.5
3
8.0
EH 22570.0218 Grub Screw
22570.0218
Stahl
M 6
50
4.5
3
10.0
EH 22570.0219 Grub Screw
22570.0219
Stahl
M 8
25
6.1
4
9.0
EH 22570.0220 Grub Screw
22570.0220
Stahl
M 8
40
6.1
4
12.0
EH 22570.0224 Grub Screw
22570.0224
Stahl
M 8
50
6.1
4
15.0
EH 22570.0228 Grub Screw
22570.0228
Stahl
M 8
63
6.1
4
19.0
EH 22570.0248 Grub Screw
22570.0248
Stahl
M 10
40
7.8
5
16.0
EH 22570.0250 Grub Screw
22570.0250
Stahl
M 10
50
7.8
5
22.0
EH 22570.0254 Grub Screw
22570.0254
Stahl
M 10
63
7.8
5
29.0
EH 22570.0258 Grub Screw
22570.0258
Stahl
M 10
80
7.8
5
37.0
EH 22570.0316 Grub Screw
22570.0316
Stahl
M 12
40
9.4
6
20.0
EH 22570.0320 Grub Screw
22570.0320
Stahl
M 12
63
9.4
6
41.0
EH 22570.0324 Grub Screw
22570.0324
Stahl
M 12
80
9.4
6
53.0
EH 22570.0328 Grub Screw
22570.0328
Stahl
M 12
100
9.4
6
68.0
EH 22570.0410 Grub Screw
22570.0410
Rostfreier Stahl
M 6
30
4.5
3
5.1
EH 22570.0414 Grub Screw
22570.0414
Rostfreier Stahl
M 6
40
4.5
3
5.9
EH 22570.0418 Grub Screw
22570.0418
Rostfreier Stahl
M 6
50
4.5
3
7.6
EH 22570.0419 Grub Screw
22570.0419
Rostfreier Stahl
M 8
25
6.1
4
5.8
EH 22570.0420 Grub Screw
22570.0420
Rostfreier Stahl
M 8
40
6.1
4
11.0
EH 22570.0424 Grub Screw
22570.0424
Rostfreier Stahl
M 8
50
6.1
4
14.0
EH 22570.0428 Grub Screw
22570.0428
Rostfreier Stahl
M 8
63
6.1
4
18.0
EH 22570.0448 Grub Screw
22570.0448
Rostfreier Stahl
M 10
40
7.8
5
16.0
EH 22570.0450 Grub Screw
22570.0450
Rostfreier Stahl
M 10
50
7.8
5
21.0
EH 22570.0454 Grub Screw
22570.0454
Rostfreier Stahl
M 10
63
7.8
5
27.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表