您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
2203152 - HCS-C MINI 1W 3AAA 1 1 7035
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Mounting enclosure
Electronic enclosure
Powered by
CAD模型選擇
{phoenix_contact/27/18/27/02/2203152.prj},{NB=2203152},{MANUID=2203152},{BAF016=70.500},{BAA020=110},{AAC820=-40},{AAC821=80},{AAF040=0.099},{BAB577=26},{AAO663=4055626377056},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=84879090},{AAO676=2203152},{DESCSHORT=Electronic housing},{DESCLONG=Handheld housing, C-Mini, light gray, consisting of two half shells, two front plates, screws. Front 1.1 mm recessed, with window and keypad slot, battery compartment cover and battery contacts for 3 AA batteries},{MANUTYPEDESC=HCS-C MINI 1W 3AAA 1 1 7035},{PREVIEW=../../../_pool_/0c/5b/82437_2000_int_04.png},{INTNO=4055626377056},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=27},{BAG975=IP40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAB664
material
ⁿ/ₐ
AAB708
Housing for side-by-side mounting
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
AAB709
Type of housing
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
AAB769
ventilation openings present
ⁿ/ₐ
AAC271
Screening aviable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2203152
2203152
Electronic housing
Handheld housing, C-Mini,...
HCS-C MINI 1W 3AAA 1 1 70...
4055626377056
Phoenix Contact GmbH & Co...
27
IP40
70.500
110
-40
80
light grey
0.099
26
ABS
No
untreated
closed
No
No
No
No
4055626377056
Electronic housing
Handheld housing, C-Mini,...
HCS-C MINI 1W 3AAA 1 1 70...
4063151
1
1
1
1
84879090
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表