您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
216290
Molex
Cable Assemblies
Standard 093"-to-Standard 093"
Standard .093"
Powered by
CAD模型選擇
{molex/cable_assemblies/standard_093_to_standard_093/standard_093/216290.prj},{NB=2162901031},{SHA256=ponZ2ObTXHyCtuAPfa+9vP4XAjrykjo+dSwnfLMMi74=},{INAME=00298__2162901031},{PN=2162901031},{DESC=Standard .093Female-to-Standard.093\"FemaleOff-the-Shelf(OTS)CableAssembly,SingleRow,150.00mmLength,Tin(Sn)Plating,3Circuits,Natural\"},{CABLELENGTH=150.00mm},{CIRCUITS=3},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PITCH=6.70mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2162901011
2162901011
Standard .093Female-to-St...
150.00mm
1
Female-Female
Tin
1
6.70mm
2162901012
2162901012
Standard .093Female-to-St...
300.00mm
1
Female-Female
Tin
1
6.70mm
2162901013
2162901013
Standard .093Female-to-St...
600.00mm
1
Female-Female
Tin
1
6.70mm
2162901021
2162901021
Standard .093Female-to-St...
150.00mm
2
Female-Female
Tin
1
6.70mm
2162901022
2162901022
Standard .093Female-to-St...
300.00mm
2
Female-Female
Tin
1
6.70mm
2162901023
2162901023
Standard .093Female-to-St...
600.00mm
2
Female-Female
Tin
1
6.70mm
2162901031
2162901031
Standard .093Female-to-St...
150.00mm
3
Female-Female
Tin
1
6.70mm
2162901032
2162901032
Standard .093Female-to-St...
300.00mm
3
Female-Female
Tin
1
6.70mm
2162901033
2162901033
Standard .093Female-to-St...
600.00mm
3
Female-Female
Tin
1
6.70mm
2162901041
2162901041
Standard .093Female-to-St...
150.00mm
4
Female-Female
Tin
1
6.70mm
2162901042
2162901042
Standard .093Female-to-St...
300.00mm
4
Female-Female
Tin
1
6.70mm
2162901043
2162901043
Standard .093Female-to-St...
600.00mm
4
Female-Female
Tin
1
6.70mm
2162901061
2162901061
Standard .093Female-to-St...
150.00mm
6
Female-Female
Tin
2
6.70mm
2162901062
2162901062
Standard .093Female-to-St...
300.00mm
6
Female-Female
Tin
2
6.70mm
2162901063
2162901063
Standard .093Female-to-St...
600.00mm
6
Female-Female
Tin
2
6.70mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
216292
Molex
06.05.2022
84729
Molex
06.05.2022
DSNU-F1A - Standard cylinder, Modular system
Festo
22.08.2023
Lift Junior - Lift Junior
Hettich
28.06.2024
CJ2K-Z/CDJ2K-Z - Air Cylinder/Non-rotating Rod Type: Double Acting, Single ...
SMC
04.04.2022
48037
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表