您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
216271
Molex
Cable Assemblies
SL-to-Pigtail
SL
Powered by
CAD模型選擇
{molex/cable_assemblies/sl_to_pigtail/sl/216271.prj},{NB=2162711043},{PN=2162711043},{DESC=SL Female-to-Pigtail Off-the-Shelf (OTS) Cable Assembly, Positive Lock, Single Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black},{CABLELENGTH=300.00mm},{CIRCUITS=4},{GENDER=Female-Pigtail},{MATERIAL=Tin},{ROWS=1},{PITCH=2.54mm},{DEFAULTSORTATTR=199}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
2162711020
2162711020
SL Female-to-Pigtail Off-...
50.00mm
2
Female-Pigtail
Tin
1
2.54mm
2162711021
2162711021
SL Female-to-Pigtail Off-...
100.00mm
2
Female-Pigtail
Tin
1
2.54mm
2162711022
2162711022
SL Female-to-Pigtail Off-...
150.00mm
2
Female-Pigtail
Tin
1
2.54mm
2162711023
2162711023
SL Female-to-Pigtail Off-...
300.00mm
2
Female-Pigtail
Tin
1
2.54mm
2162711024
2162711024
SL Female-to-Pigtail Off-...
600.00mm
2
Female-Pigtail
Tin
1
2.54mm
2162711030
2162711030
SL Female-to-Pigtail Off-...
50.00mm
3
Female-Pigtail
Tin
1
2.54mm
2162711031
2162711031
SL Female-to-Pigtail Off-...
100.00mm
3
Female-Pigtail
Tin
1
2.54mm
2162711032
2162711032
SL Female-to-Pigtail Off-...
150.00mm
3
Female-Pigtail
Tin
1
2.54mm
2162711033
2162711033
SL Female-to-Pigtail Off-...
300.00mm
3
Female-Pigtail
Tin
1
2.54mm
2162711034
2162711034
SL Female-to-Pigtail Off-...
600.00mm
3
Female-Pigtail
Tin
1
2.54mm
2162711040
2162711040
SL Female-to-Pigtail Off-...
50.00mm
4
Female-Pigtail
Tin
1
2.54mm
2162711041
2162711041
SL Female-to-Pigtail Off-...
100.00mm
4
Female-Pigtail
Tin
1
2.54mm
2162711042
2162711042
SL Female-to-Pigtail Off-...
150.00mm
4
Female-Pigtail
Tin
1
2.54mm
2162711043
2162711043
SL Female-to-Pigtail Off-...
300.00mm
4
Female-Pigtail
Tin
1
2.54mm
2162711044
2162711044
SL Female-to-Pigtail Off-...
600.00mm
4
Female-Pigtail
Tin
1
2.54mm
2162711050
2162711050
SL Female-to-Pigtail Off-...
50.00mm
5
Female-Pigtail
Tin
1
2.54mm
2162711051
2162711051
SL Female-to-Pigtail Off-...
100.00mm
5
Female-Pigtail
Tin
1
2.54mm
2162711052
2162711052
SL Female-to-Pigtail Off-...
150.00mm
5
Female-Pigtail
Tin
1
2.54mm
2162711053
2162711053
SL Female-to-Pigtail Off-...
300.00mm
5
Female-Pigtail
Tin
1
2.54mm
2162711054
2162711054
SL Female-to-Pigtail Off-...
600.00mm
5
Female-Pigtail
Tin
1
2.54mm
2162711060
2162711060
SL Female-to-Pigtail Off-...
50.00mm
6
Female-Pigtail
Tin
1
2.54mm
2162711061
2162711061
SL Female-to-Pigtail Off-...
100.00mm
6
Female-Pigtail
Tin
1
2.54mm
2162711062
2162711062
SL Female-to-Pigtail Off-...
150.00mm
6
Female-Pigtail
Tin
1
2.54mm
2162711063
2162711063
SL Female-to-Pigtail Off-...
300.00mm
6
Female-Pigtail
Tin
1
2.54mm
2162711064
2162711064
SL Female-to-Pigtail Off-...
600.00mm
6
Female-Pigtail
Tin
1
2.54mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表