您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
214061
Molex
Antennas
Wi-Fi Antenna
2.4/5GHz On-Metal Antenna
Powered by
CAD模型選擇
{molex/antennas/wi_fi_antenna/2_4_5ghz_on_metal_antenna/214061.prj},{NB=2140610100},{SHA256=HNk5JiD2LAgva1zwl2uRPtLyNsDCkFiRqmvljRDdh4Q=},{INAME=00004__2140610100},{PN=2140610100},{DESC=2.4GHz / 5GHz Wi-Fi On-Metal Antenna, 100.00mm Cable Length, Compatible with U.FL / I-PEX MHF Connectors},{CL=100.00},{CT=On-metal Antenna with Cable},{MS=Adhesive},{PROTOCOL=BLE, BT, Thread, Wi-Fi, Wireless Hart, Zigbee}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CL
Cable Length
[mm]
CT
Component Type
ⁿ/ₐ
MS
Mounting Style
ⁿ/ₐ
PROTOCOL
Protocol
ⁿ/ₐ
2140610100
2140610100
2.4GHz / 5GHz Wi-Fi On-Me...
100.00
On-metal Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, W...
2140610150
2140610150
2.4GHz / 5GHz Wi-Fi On-Me...
150.00
On-metal Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, W...
2140610200
2140610200
2.4GHz / 5GHz Wi-Fi On-Me...
200.00
On-metal Antenna with Cab...
Adhesive
BLE, BT, Thread, Wi-Fi, W...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表