您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
204829
Molex
EMI Cages
Cage Assembly
SFP-DD
Powered by
CAD模型選擇
{molex/emi_cages/cage_assembly/sfp_dd/204829.prj},{NB=2048296210},{SHA256=1lWyvkXlX/PjQZvwTZESVZfl4W8brd8KnOLkzXhkf7k=},{INAME=00028__2048296210},{PN=2048296210},{DESC=SFP-DD Cage Assembly, 1-by-8, PCI Fin Heat Sink, Spring Fingers, Two Rear Legs, Single Light Pipe, Raised Base Cage, with Press-Fit Pins},{EPBM=Spring Fingers},{PC=1x8},{TIS=Through Hole - Compliant Pin},{TS=Fins}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
EPBM
EMI Panel / Bezel Mount
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
TS
Thermal Solutions
ⁿ/ₐ
2048296210
2048296210
SFP-DD Cage Assembly, 1-b...
Spring Fingers
1x8
Through Hole - Compliant ...
Fins
2048296215
2048296215
SFP-DD Cage Assembly, 1-b...
Spring Fingers
1x8
Through Hole - Compliant ...
Fins
2048294002
2048294002
SFP-DD Cage Assembly, 1-b...
Spring Fingers
1x8
Through Hole - Compliant ...
Open Top
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表