您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-4 Seats-ASME - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 4 seat, ASME
Buerkert
Products (A - Z)
2036
Powered by
CAD模型選擇
{buerkert/produkteaz/2036/2036-4stege-asme.prj},{NB=2036-RV1104C4S DFP-SODI 19 - - - -},{GROESSE=RV110},{PPATH=2036-rv50sbl2.prj},{BAUART=4C4S DFP},{NORM=ASME BPE},{D=50.8x1.65},{LTA=SODI},{LTAG=SODI},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=19},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV504C4S CF-SA90 5 -...
RV50
4C4S CF
ASME BPE
6.35x0.89
SA90
2036-RV504C4S DFP-SA90 7 ...
RV50
4C4S DFP
ASME BPE
6.35x0.89
SA90
2036-RV504C4S CF-SA91 5 -...
RV50
4C4S CF
ASME BPE
9.53x0.89
SA91
2036-RV504C4S DFP-SA91 7 ...
RV50
4C4S DFP
ASME BPE
9.53x0.89
SA91
2036-RV504C4S CF-SA92 5 -...
RV50
4C4S CF
ASME BPE
12.7x1.65
SA92
2036-RV504C4S DFP-SA92 7 ...
RV50
4C4S DFP
ASME BPE
12.7x1.65
SA92
2036-RV504C4S CF-SA93 5 -...
RV50
4C4S CF
ASME BPE
19.05x1.65
SA93
2036-RV504C4S DFP-SA93 7 ...
RV50
4C4S DFP
ASME BPE
19.05x1.65
SA93
2036-RV704C4S CF-SODF 11 ...
RV70
4C4S CF
ASME BPE
25.4x1.65
SODF
2036-RV704C4S DFP-SODF 12...
RV70
4C4S DFP
ASME BPE
25.4x1.65
SODF
2036-RV1104C4S CF-SODH 17...
RV110
4C4S CF
ASME BPE
38.1x1.65
SODH
2036-RV1104C4S DFP-SODH 1...
RV110
4C4S DFP
ASME BPE
38.1x1.65
SODH
2036-RV1104C4S CF-SODI 17...
RV110
4C4S CF
ASME BPE
50.8x1.65
SODI
2036-RV1104C4S DFP-SODI 1...
RV110
4C4S DFP
ASME BPE
50.8x1.65
SODI
2036-RV504C4S CF-TG01 6 -...
RV50
4C4S CF
ASME BPE
25.0x9.53x0.89
TG01
2036-RV504C4S DFP-TG01 8 ...
RV50
4C4S DFP
ASME BPE
25.0x9.53x0.89
TG01
2036-RV504C4S CF-TG02 6 -...
RV50
4C4S CF
ASME BPE
25.0x12.7x1.65
TG02
2036-RV504C4S DFP-TG02 8 ...
RV50
4C4S DFP
ASME BPE
25.0x12.7x1.65
TG02
2036-RV504C4S CF-TG03 6 -...
RV50
4C4S CF
ASME BPE
25.0x19.05x1.65
TG03
2036-RV504C4S DFP-TG03 8 ...
RV50
4C4S DFP
ASME BPE
25.0x19.05x1.65
TG03
2036-RV704C4S CF-TG04 11 ...
RV70
4C4S CF
ASME BPE
50.5x25.4x1.65
TG04
2036-RV704C4S DFP-TG04 12...
RV70
4C4S DFP
ASME BPE
50.5x25.4x1.65
TG04
2036-RV1104C4S CF-TG05 18...
RV110
4C4S CF
ASME BPE
50.5x38.1x1.65
TG05
2036-RV1104C4S DFP-TG05 2...
RV110
4C4S DFP
ASME BPE
50.5x38.1x1.65
TG05
2036-RV1104C4S CF-TG06 18...
RV110
4C4S CF
ASME BPE
64.0x50.8x1.65
TG06
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2036-4 Seats-DIN - Robolux Multiway Multiport Diaphragm Valve, Pneumaticall...
Buerkert
08.12.2023
2036-4 Seats-ISO - Robolux Multiway Multiport Diaphragm Valve, Pneumaticall...
Buerkert
08.12.2023
2507 - Male connector DIN EN 175301-803 - connector shape B
Buerkert
08.12.2023
2104-ASME - Pneumatically operated zero dead volume T-valve ELEMENT weld en...
Buerkert
08.12.2023
8620 - mxCONTROL Multifunction Controller
Buerkert
08.12.2023
8206 - Redox-Transmitter with digital display
Buerkert
08.12.2023
6519 - Servo-assisted 5/2, 5/3 or 3/2 way Solenoid Valve for pneumatics
Buerkert
08.12.2023
6106E - 6106 Single manifold in aluminium, black anodized
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ASME
Buerkert
08.12.2023
2032 - Zero Deadleg T Valve, ISO
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
3003 - Elektromotorischer Drehantrieb - Auf/Zu oder Regelantrieb
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表