目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2035 - Robolux Multiway Multiport
Buerkert
Products (A - Z)
2035
Powered by
CAD模型選擇
{buerkert/produkteaz/2035/2035-4c3s.prj},{NB=2035-RV504C3S-TG24-VH, VI-D11-SE2 AE 352},{GROESSE=RV50},{PPATH=2035_rv50_geh-edelstahl_ant-ae.prj},{BAUART=4C3S},{NORM=DIN 32676 x DIN 11850-1},{D=25.0x18.0x1.0},{LTA=TG24},{LTAG=SF41},{C1=1},{C2=1},{C3=1},{C4=1},{AUSR1=0},{AUSR2=90},{WKST=VH, VI},{AM=AE},{ATR1=D11},{ATR2=SE2},{NR=352}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2015年8月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
2036-4 Seats-DIN - Robolux Multiway Multiport Diaphragm Valve, Pneumaticall...
Buerkert
08.12.2023
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Body Material
ⁿ/ₐ
AM
drive material
ⁿ/ₐ
ATR1
Actuator Version Side 1
ⁿ/ₐ
ATR2
Actuator Version Side 2
ⁿ/ₐ
2035-RV504C3S-SF41-VH, VI...
RV50
4C3S
DIN 11850 - 1
18.0x1.0
SF41
VH, VI
AE
D11
SE1
2035-RV504C3S-SD40-VH, VI...
RV50
4C3S
DIN 11850 - 2
13.0x1.5
SD40
VH, VI
AE
D11
SE1
2035-RV504C3S-SC44-VH, VI...
RV50
4C3S
DIN 11850 - 0
22.0x1.5
SC44
VH, VI
AE
D11
SE1
2035-RV504C3S-SC43-VH, VI...
RV50
4C3S
DIN 11850 - 0
18.0x1.5
SC43
VH, VI
AE
D11
SE1
2035-RV504C3S-SC41-VH, VI...
RV50
4C3S
DIN 11850 - 0
8.0x1.0
SC41
VH, VI
AE
D11
SE1
2035-RV504C3S-SC40-VH, VI...
RV50
4C3S
DIN 11850 - 0
6.0x1.0
SC40
VH, VI
AE
D11
SE1
2035-RV504C3S-SA93-VH, VI...
RV50
4C3S
ASME BPE
19.05x1.65
SA93
VH, VI
AE
D11
SE1
2035-RV504C3S-SA92-VH, VI...
RV50
4C3S
ASME BPE
12.7x1.65
SA92
VH, VI
AE
D11
SE1
2035-RV504C3S-SA42-VH, VI...
RV50
4C3S
ISO 4200
21.3x1.6
SA42
VH, VI
AE
D11
SE1
2035-RV504C3S-SA41-VH, VI...
RV50
4C3S
ISO 4200
17.2x1.6
SA41
VH, VI
AE
D11
SE1
2035-RV504C3S-SA40-VH, VI...
RV50
4C3S
ISO 4200
13.5x1.6
SA40
VH, VI
AE
D11
SE1
2035-RV704C3S-SODF-VH, VI...
RV70
4C3S
ASME BPE / BS 4825
25.4x1.65
SODF
VH, VI
AE
D11
SE1
2035-RV704C3S-SD44-VH, VI...
RV70
4C3S
DIN 11850 - 2
29.0x1.5
SD44
VH, VI
AE
D11
SE1
2035-RV704C3S-SA93-VH, VI...
RV70
4C3S
ASME BPE
19.05x1.65
SA93
VH, VI
AE
D11
SE1
2035-RV704C3S-SA60-VH, VI...
RV70
4C3S
SMS 3008
25.0x1x2
SA60
VH, VI
AE
D11
SE1
2035-RV704C3S-SA43-VH, VI...
RV70
4C3S
ISO 4200
26.9x1.6
SA43
VH, VI
AE
D11
SE1
2035-RV504C3S-TC40-VH, VI...
RV50
4C3S
ISO 2852 x ISO 4200
34.0x13.5x1.6
TC40
VH, VI
AE
D11
SE1
2035-RV504C3S-TC41-VH, VI...
RV50
4C3S
ISO 2852 x ISO 4200
34.0x17.2x1.6
TC41
VH, VI
AE
D11
SE1
2035-RV504C3S-TC42-VH, VI...
RV50
4C3S
ISO 2852 x ISO 4200
50.5x21.3x1.6
TC42
VH, VI
AE
D11
SE1
2035-RV704C3S-TC43-VH, VI...
RV70
4C3S
ISO 2852 x ISO 4200
50.5x26.9x1.6
TC43
VH, VI
AE
D11
SE1
2035-RV704C3S-TG10-VH, VI...
RV70
4C3S
ISO 2852 x SMS 3008
50.5x25.0x1x2
TG10
VH, VI
AE
D11
SE1
2035-RV504C3S-TG02-VH, VI...
RV50
4C3S
ASME BPE
25.0x12.7x1.65
TG02
VH, VI
AE
D11
SE1
2035-RV504C3S-TG03-VH, VI...
RV50
4C3S
ASME BPE
25.0x19.05x1.65
TG03
VH, VI
AE
D11
SE1
2035-RV704C3S-TG03-VH, VI...
RV70
4C3S
ASME BPE
25.0x19.05x1.65
TG03
VH, VI
AE
D11
SE1
2035-RV504C3S-TG20-VH, VI...
RV50
4C3S
DIN 32676 x DIN 11850-0
25.0x6.0x1.0
TG20
VH, VI
AE
D11
SE1
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2301-ISO - 2/2-way Globe Control Valve with stainless steel design ISO 4200
Buerkert
08.12.2023
5470 - 3/2 or 4/2 way Solenoid Valve for pneumatics
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表