2.6.3.H.3 ASME BPE - Hygienic clamp with collar DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.3.H Hygienic clamp with collar DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_bundclampstutzen_din11853_3/asme_bpe_hy_bundcs_din_11864_3_a.prj},{NB=Hygiene-Bundclampstutzen DN 11/2 ASME BPE (1.4404, EPDM) DIN 11853-3 710656 999277},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=24.0},{E=64.0},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=54.000},{D11=50.500},{G1=3.500},{LS=10.000},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic clamp with colla...
DN 1/2"
12.70 x 1.65
12.70
9.40
22.0
34.0
1.4404
MB = Ra<0,8µm
710653
999277
Hygienic clamp with colla...
DN 3/4"
19.05 x 1.65
19.05
15.75
22.0
34.0
1.4404
MB = Ra<0,8µm
710654
999277
Hygienic clamp with colla...
DN 1"
25.40 x 1.65
25.40
22.10
22.0
50.5
1.4404
MB = Ra<0,8µm
710655
999277
Hygienic clamp with colla...
DN 11/2"
38.10 x 1.65
38.10
34.80
24.0
64.0
1.4404
MB = Ra<0,8µm
710656
999277
Hygienic clamp with colla...
DN 2"
50.80 x 1.65
50.80
47.50
24.5
77.5
1.4404
MB = Ra<0,8µm
710657
999277
Hygienic clamp with colla...
DN 21/2"
63.50 x 1.65
63.50
60.20
27.5
91.0
1.4404
MB = Ra<0,8µm
710658
999277
Hygienic clamp with colla...
DN 3"
76.20 x 1.65
76.20
72.90
28.5
106.0
1.4404
MB = Ra<0,8µm
710659
999277
Hygienic clamp with colla...
DN 4"
101.60 x 2.11
101.60
97.38
29.5
130.0
1.4404
MB = Ra<0,8µm
710660
999277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表