2.6.2.S.2 ISO - Aseptic clamp with groove DIN 11864-3-A
KST
2. Fittings
2.6.S Aseptic clamp connection DIN 11864-2-A
2.6.2.S Aseptic clamp with groove DIN 11864-3-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril_clampverbindung_din11864-3-a/steril_nutclampstutzen_din11864_3_a/iso_st_nutcs_din_11864_3_a.prj},{NB=Steril-Nutclampstutzen DN040 ISO (1.4435, EPDM) DIN 11864-3-A 704770 999279},{DN=DN040},{AB=48.3 x 2.0},{A=48.3},{B=44.3},{C=46.5},{E=64.0},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D5=54.000},{D6=59.900},{G1=3.500},{LS=30.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic clamp with groove...
DN008
13.5 x 1.6
13.5
10.3
39.5
34.0
704585
999279
Aseptic clamp with groove...
DN010
17.2 x 1.6
17.2
14.0
39.5
34.0
704765
999279
Aseptic clamp with groove...
DN015
21.3 x 1.6
21.3
18.1
40.5
34.0
704766
999279
Aseptic clamp with groove...
DN020
26.9 x 1.6
26.9
23.7
40.5
50.5
704767
999279
Aseptic clamp with groove...
DN025
33.7 x 2.0
33.7
29.7
45.5
50.5
704768
999279
Aseptic clamp with groove...
DN032
42.4 x 2.0
42.4
38.4
45.5
64.0
704769
999279
Aseptic clamp with groove...
DN040
48.3 x 2.0
48.3
44.3
46.5
64.0
704770
999279
Aseptic clamp with groove...
DN050
60.3 x 2.0
60.3
56.3
58.5
91.0
704771
999279
Aseptic clamp with groove...
DN065
76.1 x 2.0
76.1
72.1
60.0
106.0
704772
999279
Aseptic clamp with groove...
DN080
88.9 x 2.3
88.9
84.3
62.5
119.0
704773
999279
Aseptic clamp with groove...
DN100
114.3 x 2.3
114.3
109.7
66.5
144.4
704774
999279
Aseptic clamp with groove...
DN125
139.7 x 2.6
139.7
134.5
61.5
155.0
710373
999279
Aseptic clamp with groove...
DN150
168.3 x 2.6
168.3
163.1
61.5
183.0
710374
999279
Aseptic clamp with groove...
DN200
219.1 x 2.6
219.1
213.9
61.5
233.5
710375
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表