2.6.2.H.1 DIN - Hygienic clamp with groove DIN 11853-3
KST
2. Fittings
2.6.H Hygienic clamp connection DIN 11853-3
2.6.2.H Hygienic clamp with groove DIN 11853-3
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_clampverbindung_din11853_3/hygiene_nutclampstutzen_din11853_3/din_hy_nutcs_din_11864_3_a.prj},{NB=Hygiene-Nutclampstutzen DN040 DIN (1.4404, EPDM) DIN 11853-3 706132 999277},{DN=DN040},{AB=41.0 x 1.5},{A=41},{B=38},{C=25.5},{E=64.0},{MAT=1.4404},{OFB=MB = Ra<0,8µm},{IO=e-poliert = Ra<0.6µm},{D5=54.000},{D6=53.600},{G1=3.500},{LS=10.000},{S=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(Clamp) flange outer diameter
[mm]
MAT
Material
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic clamp with groov...
DN010
13.0 x 1.5
13
10
23.5
34.0
1.4404
MB = Ra<0,8µm
706127
999277
Hygienic clamp with groov...
DN015
19.0 x 1.5
19
16
23.5
34.0
1.4404
MB = Ra<0,8µm
706128
999277
Hygienic clamp with groov...
DN020
23.0 x 1.5
23
20
23.5
50.5
1.4404
MB = Ra<0,8µm
706129
999277
Hygienic clamp with groov...
DN025
29.0 x 1.5
29
26
23.5
50.5
1.4404
MB = Ra<0,8µm
705130
999277
Hygienic clamp with groov...
DN032
35.0 x 1.5
35
32
25.5
50.5
1.4404
MB = Ra<0,8µm
706131
999277
Hygienic clamp with groov...
DN040
41.0 x 1.5
41
38
25.5
64.0
1.4404
MB = Ra<0,8µm
706132
999277
Hygienic clamp with groov...
DN050
53.0 x 1.5
53
50
26.0
77.5
1.4404
MB = Ra<0,8µm
706133
999277
Hygienic clamp with groov...
DN065
70.0 x 2.0
70
66
28.0
91.0
1.4404
MB = Ra<0,8µm
706134
999277
Hygienic clamp with groov...
DN080
85.0 x 2.0
85
81
30.0
106.0
1.4404
MB = Ra<0,8µm
706135
999277
Hygienic clamp with groov...
DN100
104.0 x 2.0
104
100
31.5
130.0
1.4404
MB = Ra<0,8µm
706136
999277
Hygienic clamp with groov...
DN125
129.0 x 2.0
129
125
31.5
155.0
1.4404
MB = Ra<0,8µm
710640
999277
Hygienic clamp with groov...
DN150
154.0 x 2.0
154
150
31.5
183.0
1.4404
MB = Ra<0,8µm
710641
999277
Hygienic clamp with groov...
DN200
204.0 x 2.0
204
200
31.5
233.5
1.4404
MB = Ra<0,8µm
709484
999277
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表