2.2.2.S.2 ISO - Aseptic threaded connecting piece (male part) DIN 11864-1-A
KST
2. Fittings
2.2.S Aseptic screwed pipe connection DIN 11864-A
2.2.2 S Aseptic threaded connecting piece (male part) DIN 11864-1-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-verschraubung_din11864-1-a/steril_gewindestutzen_11864_1_a/iso_steril_gewindestutzen_din11864_1_a.prj},{NB=Steril-Gewindestutzen DN025 ISO (1.4435, EPDM) 703286 999283},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=48},{E=58 x 1/6''},{OFB=MB = Ra<0,8µm},{WK=1.4435},{IO=Ra<0.6µm (STERI-line)},{EX=58.000},{P=4.233},{MR1=2.000},{MF1=7.000},{MD11=49.000},{AA=33.700},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
ⁿ/ₐ
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic threaded connecti...
DN008
13.5 x 1.6
13.5
10.3
41
28 x 1/8''
704642
999283
Aseptic threaded connecti...
DN010
17.2 x 1.6
17.2
14.0
41
34 x 1/8''
704641
999283
Aseptic threaded connecti...
DN015
21.3 x 1.6
21.3
18.1
43
44 x 1/6''
703281
999283
Aseptic threaded connecti...
DN020
26.9 x 1.6
26.9
23.7
43
52 x 1/6''
703285
999283
Aseptic threaded connecti...
DN025
33.7 x 2.0
33.7
29.7
48
58 x 1/6''
703286
999283
Aseptic threaded connecti...
DN032
42.4 x 2.0
42.4
38.4
48
65 x 1/6''
703287
999283
Aseptic threaded connecti...
DN040
48.3 x 2.0
48.3
44.3
49
78 x 1/6''
703288
999283
Aseptic threaded connecti...
DN050
60.3 x 2.0
60.3
56.3
60
95 x 1/6''
703289
999283
Aseptic threaded connecti...
DN065
76.1 x 2.0
76.1
72.1
64
110 x 1/4''
703290
999283
Aseptic threaded connecti...
DN080
88.9 x 2.3
88.9
84.3
64
130 x 1/4''
703291
999283
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表