2.2.2.H.2 ISO - Hygienic threaded connecting piece (male part) DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.2.H Hygienic threaded connecting piece (male part) DIN 11853-1
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_gewindestutzen_din11853_1/iso_hyg_gewst_din_11853_1.prj},{NB=Hygiene-Gewindestutzen DN025 ISO (1.4404, EPDM) DIN 11853-1 705621 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=30},{E=58 x 1/6\"},{NDM=58.000},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{D11=49.000},{B1=14.000},{F1=7.000},{R1=2.000},{AA=33.700},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Hygienic threaded connect...
DN008
13.5 x 1.6
13.5
10.3
19
28 x 1/8"
MB = Ra<0,8µm
707325
999279
Hygienic threaded connect...
DN010
17.2 x 1.6
17.2
14.0
19
34 x 1/8"
MB = Ra<0,8µm
707326
999279
Hygienic threaded connect...
DN015
21.3 x 1.6
21.3
18.1
21
44 x 1/6"
MB = Ra<0,8µm
704966
999279
Hygienic threaded connect...
DN020
26.9 x 1.6
26.9
23.7
26
52 x 1/6"
MB = Ra<0,8µm
704945
999279
Hygienic threaded connect...
DN025
33.7 x 2.0
33.7
29.7
30
58 x 1/6"
MB = Ra<0,8µm
705621
999279
Hygienic threaded connect...
DN032
42.4 x 2.0
42.4
38.4
31
65 x 1/6"
MB = Ra<0,8µm
705606
999279
Hygienic threaded connect...
DN040
48.3 x 2.0
48.3
44.3
31
78 x 1/6"
MB = Ra<0,8µm
706278
999279
Hygienic threaded connect...
DN050
60.3 x 2.0
60.3
56.3
36
95 x 1/6"
MB = Ra<0,8µm
705607
999279
Hygienic threaded connect...
DN065
76.1 x 2.0
76.1
72.1
42
110 x 1/4"
MB = Ra<0,8µm
706279
999279
Hygienic threaded connect...
DN080
88.9 x 2.3
88.9
84.3
50
130 x 1/4"
MB = Ra<0,8µm
706280
999279
Hygienic threaded connect...
DN100
114.3 x 2.3
114.3
109.7
50
160 x 1/4"
MB = Ra<0,8µm
707327
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表