19071
Molex
Ring and Spade Terminals
Ring
InsulKrimp
Powered by
CAD模型選擇
{molex/ring_and_spade_terminals/ring/insulkrimp/19071.prj},{NB=190710184},{SHA256=yQhLaJblY9YyUJwywDyV27a629cmKMsHtBuyd5Ud8sI=},{INAME=00098__190710184},{PN=190710184},{DESC=InsulKrimp Ring Tongue Terminal for 8 AWG Wire, Stud Size 1/4(M6),MylarTapeCarrier\"},{BT=Closed},{SS=1/4(M6)\"},{WS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Barrel Type
ⁿ/ₐ
SS
Stud Size
ⁿ/ₐ
WS
Wire Size
[AWG]
190710140
190710140
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
8
190710272
190710272
InsulKrimp Ring Tongue Te...
Closed
1/2(M12)"
2
190710273
190710273
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
2
190710279
190710279
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
2
190710281
190710281
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
2
190710283
190710283
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
2
190710285
190710285
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
2
190710134
190710134
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
8
190710136
190710136
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
8
190710139
190710139
InsulKrimp Ring Tongue Te...
Closed - Brazed
10 (M5)
8
190710144
190710144
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
8
190710148
190710148
InsulKrimp Ring Tongue Te...
Closed
1/4(M6)"
8
190710149
190710149
InsulKrimp Ring Tongue Te...
Closed - Brazed
1/4(M6)"
8
190710150
190710150
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
8
190710152
190710152
InsulKrimp Ring Tongue Te...
Closed - Brazed
3/8(M9)"
8
190710153
190710153
InsulKrimp Ring Tongue Te...
Closed
5/16(M8)"
8
190710155
190710155
InsulKrimp Ring Tongue Te...
Closed - Brazed
5/16(M8)"
8
190710162
190710162
InsulKrimp Ring Tongue Te...
Closed
3/8(M9)"
8
190710164
190710164
InsulKrimp Ring Tongue Te...
Closed
5/8(M16)"
8
190710166
190710166
InsulKrimp Ring Tongue Te...
Closed
7/16(M11)"
8
190710176
190710176
InsulKrimp Ring Tongue Te...
Closed
6 (M3.5)
8
190710177
190710177
InsulKrimp Ring Tongue Te...
Closed
6 (M3.5)
8
190710178
190710178
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
8
190710179
190710179
InsulKrimp Ring Tongue Te...
Closed
8 (M4)
8
190710180
190710180
InsulKrimp Ring Tongue Te...
Closed
10 (M5)
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表