您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
13 - Level monitoring relay
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Powered by
CAD模型選擇
{eaton_ecad/27/37/18/13.prj},{NB=184758},{MANUID=184758},{AAB914=0.0},{AAB958=110.0},{AAB959=110.0},{AAB960=0.0},{AAB979=0.0},{AAP365=0.0},{AAP377=1},{AAP440=3},{AAP546=0.0},{AAD931=85364900},{BAA020=85.6},{BAA303=2.6},{BAB577=104.6},{BAC686=0.0},{BAC747=0.0},{BAF016=22.5},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{WEIGHT=153},{LENGTH=103.7},{WIDTH=22.5},{DEPTH=85.60001},{AAO676=184758},{AAO736=184758},{DESCSHORT=Level monitoring relays, 110-130VAC, 50/60Hz, 220-240VAC, 50/60Hz, 5-100kΩ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB914
max. permissible pick-up delay time
[s]
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAB979
min. permissible pick-up delay time
[s]
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP440
Number of electrode inputs
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA020
height
[mm]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAB577
depth
[mm]
BAC050
Type of actuation
ⁿ/ₐ
BAC686
Max. delay time
[s]
BAC747
Min. delay time
[s]
BAD470
detachable terminals present
ⁿ/ₐ
BAD478
Response sensitivity is adjustable
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAD882
Physical measurement principle of the sensor
ⁿ/ₐ
BAF016
width
[mm]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
184758
184758
Level monitoring relays, ...
Level monitoring relays, ...
EMR6-N100-N-1
04015081787944
184758
Eaton
0
0.0
110.0
110.0
0.0
0.0
0.0
1
3
0.0
EMR6-N100-N-1
04015081787944
Level monitoring relays, ...
Eaton
85364900
85.6
2.6
CE
104.6
AC
0.0
0.0
No
Yes
Screw connection
conductive
22.5
1
1
1
1
85364900
DE
153
103.7
22.5
85.60001
184756
184756
Level monitoring relays, ...
Level monitoring relays, ...
EMR6-N1000-N-1
04015081787920
184756
Eaton
0
0.0
110.0
110.0
0.0
0.0
0.0
1
3
0.0
EMR6-N1000-N-1
04015081787920
Level monitoring relays, ...
Eaton
85364900
85.6
2.6
CE
104.6
AC
0.0
0.0
No
Yes
Screw connection
conductive
22.5
1
1
1
1
85364900
DE
154
103.7
22.5
85.60001
184757
184757
Level monitoring relays, ...
Level monitoring relays, ...
EMR6-N1000-A-1
04015081787937
184757
Eaton
0
30.0
24.0
24.0
24.0
0.1
0.0
2
3
0.0
EMR6-N1000-A-1
04015081787937
Level monitoring relays, ...
Eaton
85364900
85.6
2.6
CE
104.6
AC/DC
30.0
0.1
No
Yes
Screw connection
conductive
22.5
1
1
1
1
85364900
DE
143
103.7
22.5
85.60001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表