您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
172448
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD模型選擇
{molex/pcb_headers/4_20mm/mini_fit_jr/172448.prj},{NB=1724480008},{SHA256=Z0qYMiRphqkzUqDYLvWyionqG+ZX9aBWb74pyvnLFkM=},{INAME=03033__1724480008},{PN=1724480008},{DESC=Mini-Fit Jr. Header, Dual Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 8 Circuits, PA Polyamide Nylon 6/6 94V-2, Tin (Sn) Plating, Glow-Wire Capable},{CIRCUITS=8},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1724480002
1724480002
Mini-Fit Jr. Header, Dual...
2
13.0
Tin
2
Right Angle
Through Hole
1724480004
1724480004
Mini-Fit Jr. Header, Dual...
4
13.0
Tin
2
Right Angle
Through Hole
1724480006
1724480006
Mini-Fit Jr. Header, Dual...
6
13.0
Tin
2
Right Angle
Through Hole
1724480008
1724480008
Mini-Fit Jr. Header, Dual...
8
13.0
Tin
2
Right Angle
Through Hole
1724480010
1724480010
Mini-Fit Jr. Header, Dual...
10
13.0
Tin
2
Right Angle
Through Hole
1724480012
1724480012
Mini-Fit Jr. Header, Dual...
12
13.0
Tin
2
Right Angle
Through Hole
1724480014
1724480014
Mini-Fit Jr. Header, Dual...
14
13.0
Tin
2
Right Angle
Through Hole
1724481002
1724481002
Mini-Fit Jr. Header, Dual...
2
13.0
Gold
2
Right Angle
Through Hole
1724481012
1724481012
Mini-Fit Jr. Header, Dual...
12
13.0
Gold
2
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表