您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
16 GROOVES - V belt pulleys PPV-J - micro V
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
Powered by
CAD模型選擇
{chiaravalli/open_transmission/v_belt_pulleys/pulleys_ppv/ppv_j/16_grooves.prj},{NB=48116095},{CODE=48116095},{DE=95},{EXEC=3},{NG=16},{BUSH=1610},{S=26},{Z=16},{DM=-},{U=74},{D=-},{WEIGHT=1.08},{MAT=CAST-IRON G20},{SX=26.0},{ZX=16.0},{DMX=0.0},{UX=74},{DX=0},{PX=3.45},{FX=42.0},{BUSHX=1610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Part number
ⁿ/ₐ
DE
De
[mm]
EXEC
design
ⁿ/ₐ
NG
N° Grooves
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
S
[mm]
Z
[mm]
DM
Dm
[mm]
U
[mm]
D
d
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
48116040
48116040
40
1
16
-
51
-
-
-
12
0.38
STEEL C45
48116045
48116045
45
1
16
-
51
-
-
-
12
0.50
STEEL C45
48116050
48116050
50
1
16
-
51
-
-
-
12
0.63
STEEL C45
48116056
48116056
56
1
16
-
51
-
-
-
12
0.81
STEEL C45
48116063
48116063
63
1
16
-
51
-
-
-
12
1.05
STEEL C45
48116071
48116071
71
2
16
1215
42
-
-
55
-
0.63
CAST-IRON G20
48116075
48116075
75
3
16
1610
26
16
-
60
-
0.46
CAST-IRON G20
48116080
48116080
80
3
16
1610
26
16
-
60
-
0.64
CAST-IRON G20
48116085
48116085
85
3
16
1610
26
16
-
60
-
0.84
CAST-IRON G20
48116090
48116090
90
3
16
1610
26
16
-
74
-
0.87
CAST-IRON G20
48116095
48116095
95
3
16
1610
26
16
-
74
-
1.08
CAST-IRON G20
48116100
48116100
100
3
16
1610
26
16
-
74
-
1.32
CAST-IRON G20
48116106
48116106
106
3
16
1610
26
16
-
88
-
1.40
CAST-IRON G20
48116112
48116112
112
3
16
1610
26
16
-
88
-
1.70
CAST-IRON G20
48116118
48116118
118
3
16
2012
32
10
-
98
-
1.79
CAST-IRON G20
48116125
48116125
125
3
16
2012
32
10
-
98
-
2.18
CAST-IRON G20
48116132
48116132
132
3
16
2012
32
10
-
98
-
2.60
CAST-IRON G20
48116140
48116140
140
4
16
2517
45
3
120
-
-
3.25
CAST-IRON G20
48116160
48116160
160
4
16
2517
45
3
120
-
-
4.37
CAST-IRON G20
48116180
48116180
180
5
16
2517
45
1.5
120
-
-
5.97
CAST-IRON G20
48116200
48116200
200
5
16
2517
45
1.5
120
-
-
7.75
CAST-IRON G20
48116224
48116224
224
5
16
2517
45
1.5
120
-
-
11.00
CAST-IRON G20
48116250
48116250
250
5
16
2517
45
1.5
120
-
-
13.00
CAST-IRON G20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表