15137
Molex
Cable Assemblies
Mini-Lock-to-Mini-Lock
Mini-Lock
Powered by
CAD模型選擇
{molex/cable_assemblies/mini_lock_to_mini_lock/mini_lock/15137.prj},{NB=151370503},{SHA256=DL1vebW4U9myvawDbJZoFrCaMXGy6Yr8i4xYnFMAWbc=},{INAME=00181__151370503},{PN=151370503},{DESC=Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 300.00mm Length, 5 Circuits, Natural},{CABLELENGTH=300.00mm},{CIRCUITS=5},{GENDER=Female-Female},{MATERIAL=Matte Tin},{ROWS=1},{PITCH=2.50mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CABLELENGTH
Cable Length
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
PITCH
Pitch - Mating Interface
ⁿ/ₐ
151370200
151370200
Mini-Lock-to-Mini-Lock Of...
50.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370201
151370201
Mini-Lock-to-Mini-Lock Of...
100.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370202
151370202
Mini-Lock-to-Mini-Lock Of...
150.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370203
151370203
Mini-Lock-to-Mini-Lock Of...
300.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370205
151370205
Mini-Lock-to-Mini-Lock Of...
450.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370206
151370206
Mini-Lock-to-Mini-Lock Of...
600.00mm
2
Female-Female
Matte Tin
1
2.50mm
151370300
151370300
Mini-Lock-to-Mini-Lock Of...
50.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370301
151370301
Mini-Lock-to-Mini-Lock Of...
100.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370302
151370302
Mini-Lock-to-Mini-Lock Of...
150.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370303
151370303
Mini-Lock-to-Mini-Lock Of...
300.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370305
151370305
Mini-Lock-to-Mini-Lock Of...
450.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370306
151370306
Mini-Lock-to-Mini-Lock Of...
600.00mm
3
Female-Female
Matte Tin
1
2.50mm
151370400
151370400
Mini-Lock-to-Mini-Lock Of...
50.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370401
151370401
Mini-Lock-to-Mini-Lock Of...
100.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370402
151370402
Mini-Lock-to-Mini-Lock Of...
150.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370403
151370403
Mini-Lock-to-Mini-Lock Of...
300.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370405
151370405
Mini-Lock-to-Mini-Lock Of...
450.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370406
151370406
Mini-Lock-to-Mini-Lock Of...
600.00mm
4
Female-Female
Matte Tin
1
2.50mm
151370500
151370500
Mini-Lock-to-Mini-Lock Of...
50.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370501
151370501
Mini-Lock-to-Mini-Lock Of...
100.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370502
151370502
Mini-Lock-to-Mini-Lock Of...
150.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370503
151370503
Mini-Lock-to-Mini-Lock Of...
300.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370505
151370505
Mini-Lock-to-Mini-Lock Of...
450.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370506
151370506
Mini-Lock-to-Mini-Lock Of...
600.00mm
5
Female-Female
Matte Tin
1
2.50mm
151370600
151370600
Mini-Lock-to-Mini-Lock Of...
50.00mm
6
Female-Female
Matte Tin
1
2.50mm
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表