151119
Molex
PCB Headers
2.00mm
Mili-Grid
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm/milli_grid/151119.prj},{NB=1511193504},{SHA256=Cqi0wEd6qAXi2dBw2OwjPq2nd6cVRe9swG3j9JgqJtk=},{INAME=00070__1511193504},{PN=1511193504},{DESC=2.00mm Pitch, Milli-Grid PCB Header, Dual Row, Right-Angle, Through Hole, 2.00µm Gold (Au) Plating, without Peg, 2.60mm PC Tail Length, with Pick and Place Tape, 4 Circuits, Glow-Wire Capable, Tube},{CIRCUITS=4},{CURRENT=2.0},{MATERIAL=Gold over Nickel},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1511193004
1511193004
2.00mm Pitch Milli-Grid H...
4
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193006
1511193006
2.00mm Pitch Milli-Grid H...
6
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193008
1511193008
2.00mm Pitch Milli-Grid H...
8
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193010
1511193010
2.00mm Pitch Milli-Grid H...
10
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193012
1511193012
2.00mm Pitch Milli-Grid H...
12
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193014
1511193014
2.00mm Pitch Milli-Grid H...
14
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193016
1511193016
2.00mm Pitch Milli-Grid H...
16
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193018
1511193018
2.00mm Pitch Milli-Grid H...
18
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193020
1511193020
2.00mm Pitch Milli-Grid H...
20
2.0
Tin over Nickel
2
Right Angle
Through Hole
1511193104
1511193104
2.00mm Pitch Milli-Grid H...
4
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193106
1511193106
2.00mm Pitch Milli-Grid H...
6
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193108
1511193108
2.00mm Pitch Milli-Grid H...
8
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193110
1511193110
2.00mm Pitch Milli-Grid H...
10
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193112
1511193112
2.00mm Pitch Milli-Grid H...
12
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193114
1511193114
2.00mm Pitch Milli-Grid H...
14
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193116
1511193116
2.00mm Pitch Milli-Grid H...
16
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193118
1511193118
2.00mm Pitch Milli-Grid H...
18
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193120
1511193120
2.00mm Pitch Milli-Grid H...
20
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193204
1511193204
2.00mm Pitch Milli-Grid H...
4
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193206
1511193206
2.00mm Pitch Milli-Grid H...
6
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193208
1511193208
2.00mm Pitch Milli-Grid H...
8
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193210
1511193210
2.00mm Pitch Milli-Grid H...
10
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193212
1511193212
2.00mm Pitch Milli-Grid H...
12
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193214
1511193214
2.00mm Pitch Milli-Grid H...
14
2.0
Gold over Nickel
2
Right Angle
Through Hole
1511193216
1511193216
2.00mm Pitch Milli-Grid H...
16
2.0
Gold over Nickel
2
Right Angle
Through Hole
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表