14SP & 14EM - Aluminum Sprockets - 3.75mm (Nominal) Circular Pitch - Aluminum DIN 3.1355 Black Anodized
WMBerg
METRIC
Chain and Belt Drives
Row-L-Er®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/row_l_er_link_chain/a59m.prj},{NB=14EM162A-36},{PN=14EM162A-36},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=MA70},{MAT=Aluminum Black Anodized},{P=3.75},{N=36},{PD=43.03},{OD=44.30},{B=4},{F=3.0},{OW=10.0},{H=13.0},{HT=Pin Hub},{H1=13.0000},{L=10.0000},{L1=3.5000},{F2=1.6000},{H3=3.0000},{PSTOL=0.0100},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
OW
Overall Width
[mm]
HT
Hub Type
ⁿ/ₐ
14SP175A-16
14SP175A-16
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
16
19.22
20.52
10
3.0
Hubless
14SP175A-17
14SP175A-17
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
17
20.41
21.72
10
3.0
Hubless
14SP175A-18
14SP175A-18
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
18
21.60
22.89
10
3.0
Hubless
14SP175A-19
14SP175A-19
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
19
22.78
24.08
10
3.0
Hubless
14SP175A-20
14SP175A-20
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
20
23.97
25.27
10
3.0
Hubless
14SP175A-21
14SP175A-21
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
21
25.16
26.47
10
3.0
Hubless
14SP175A-22
14SP175A-22
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
22
26.35
27.63
10
3.0
Hubless
14SP175A-23
14SP175A-23
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
23
27.54
28.83
10
3.0
Hubless
14SP175A-24
14SP175A-24
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
24
28.73
30.02
10
3.0
Hubless
14SP175A-25
14SP175A-25
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
25
29.92
31.22
10
3.0
Hubless
14SP175A-26
14SP175A-26
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
26
31.11
32.41
10
3.0
Hubless
14SP175A-27
14SP175A-27
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
27
32.30
33.58
10
3.0
Hubless
14SP175A-28
14SP175A-28
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
28
33.49
34.77
10
3.0
Hubless
14SP175A-29
14SP175A-29
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
29
34.68
35.97
10
3.0
Hubless
14SP175A-30
14SP175A-30
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
30
35.88
37.16
10
3.0
Hubless
14SP175A-31
14SP175A-31
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
31
37.07
38.35
10
3.0
Hubless
14SP175A-32
14SP175A-32
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
32
38.26
39.55
10
3.0
Hubless
14SP175A-33
14SP175A-33
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
33
39.45
40.75
10
3.0
Hubless
14SP175A-34
14SP175A-34
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
34
40.64
41.91
10
3.0
Hubless
14SP175A-35
14SP175A-35
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
35
41.83
43.12
10
3.0
Hubless
14SP175A-36
14SP175A-36
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
36
43.03
44.30
10
3.0
Hubless
14EM162A-10
14EM162A-10
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
10
12.14
13.44
4
3.0
10.0
Pin Hub
14EM162A-11
14EM162A-11
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
11
13.31
14.63
4
3.0
10.0
Pin Hub
14EM162A-12
14EM162A-12
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
12
14.49
15.80
4
3.0
10.0
Pin Hub
14EM162A-13
14EM162A-13
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Aluminum Black Anodized
3.75
13
15.67
16.97
4
3.0
10.0
Pin Hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表