您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
14.045 - Blind Flange DIN
agru
AGRULINE
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/backing_rings_accessories/backing_rings_accessories/14_045.prj},{NB=AGRU_14045009011_Blind Flange DIN_steel insert_PP-FRP black_90 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14045009011},{M=14045009011},{BILDCODE=14.045},{WEIGHT=1.960},{DIMENSIONLANG=90 - MOP 16 bar},{DURCHMESSER=90},{EXT_BEZ_1=Blind Flange DIN},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP black},{HERSTELLV=inj. moulded+drilled PN10/16},{VERBINDUNG=Flange connection},{DA=90.000},{IDA=3.000},{DN=80.000},{D=202.000},{D2=18.000},{B=20.000},{K=160.000},{NM=40.000},{P=16.000},{NUMB=8.000},{KGEW=0.000},{X1=14111}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
IDA
[Inch]
DN
ⁿ/ₐ
D
[mm]
D2
[mm]
B
[mm]
K
[mm]
NM
ⁿ/ₐ
P
[bar]
NUMB
ⁿ/ₐ
KGEW
[mm]
X1
ⁿ/ₐ
AGRU_14045002011_Blind Fl...
14045002011
14045002011
14.045
0.288
20 - MOP 16 bar
20
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
20.000
0.500
15.000
95.000
14.000
12.000
65.000
15.000
16.000
4.000
0.000
14100
AGRU_14045002511_Blind Fl...
14045002511
14045002511
14.045
0.377
25 - MOP 16 bar
25
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
25.000
0.750
20.000
108.000
14.000
14.000
75.000
15.000
16.000
4.000
0.000
14100
AGRU_14045003211_Blind Fl...
14045003211
14045003211
14.045
0.540
32 - MOP 16 bar
32
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
32.000
1.000
25.000
115.000
14.000
16.000
85.000
15.000
16.000
4.000
0.000
14100
AGRU_14045004011_Blind Fl...
14045004011
14045004011
14.045
0.820
40 - MOP 16 bar
40
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
40.000
1.250
32.000
140.000
18.000
17.000
100.000
25.000
16.000
4.000
0.000
14100
AGRU_14045005011_Blind Fl...
14045005011
14045005011
14.045
0.940
50 - MOP 16 bar
50
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
50.000
1.500
40.000
150.000
18.000
18.000
110.000
35.000
16.000
4.000
0.000
14100
AGRU_14045006311_Blind Fl...
14045006311
14045006311
14.045
1.150
63 - MOP 16 bar
63
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
63.000
2.000
50.000
165.000
18.000
17.000
125.000
35.000
16.000
4.000
0.000
14111
AGRU_14045007511_Blind Fl...
14045007511
14045007511
14.045
1.640
75 - MOP 16 bar
75
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
75.000
2.500
65.000
185.500
18.000
19.000
145.000
40.000
16.000
4.000
0.000
14111
AGRU_14045009011_Blind Fl...
14045009011
14045009011
14.045
1.960
90 - MOP 16 bar
90
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
90.000
3.000
80.000
202.000
18.000
20.000
160.000
40.000
16.000
8.000
0.000
14111
AGRU_14045011011_Blind Fl...
14045011011
14045011011
14.045
2.300
110/125 - MOP 16 bar
110/125
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
110.000
4.000
100.000
220.000
18.000
20.000
180.000
40.000
16.000
8.000
0.000
14111
AGRU_14045014011_Blind Fl...
14045014011
14045014011
14.045
3.920
140 - MOP 16 bar
140
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
140.000
5.000
125.000
250.000
18.000
24.500
210.000
50.000
16.000
8.000
0.000
14111
AGRU_14045016011_Blind Fl...
14045016011
14045016011
14.045
4.870
160/180 - MOP 16 bar
160/180
Blind Flange DIN
steel insert
PP-FRP black
inj. moulded+drilled PN10...
Flange connection
160.000
6.000
150.000
285.000
22.000
23.000
240.000
60.000
16.000
8.000
0.000
14111
AGRU_14045020011_Blind Fl...
14045020011
14045020011
14.045
6.500
200/225 - MOP 16 bar
200/225
Blind Flange DIN
steel insert
PP-FRP black
injection moulded+drilled...
Flange connection
200.000
8.000
200.000
340.000
22.000
25.000
295.000
70.000
16.000
8.000
0.000
14111
AGRU_14045025011_Blind Fl...
14045025011
14045025011
14.045
15.400
250/280 - MOP 16 bar
250/280
Blind Flange DIN
steel insert
PP-FRP black
injection moulded+drilled...
Flange connection
250.000
10.000
250.000
409.000
22.000
30.000
350.000
100.000
10.000
12.000
0.000
14111
AGRU_14045031511_Blind Fl...
14045031511
14045031511
14.045
26.380
315 - MOP 16 bar
315
Blind Flange DIN
steel insert
PP-FRP black
injection moulded+drilled...
Flange connection
315.000
12.000
300.000
463.000
22.000
34.000
400.000
110.000
10.000
12.000
0.000
14111
AGRU_14045035511_Blind Fl...
14045035511
14045035511
14.045
39.660
355 - MOP 16 bar
355
Blind Flange DIN
steel insert
PP-FRP black
injection moulded+drilled...
Flange connection
355.000
13.000
350.000
515.000
22.000
42.000
460.000
160.000
16.000
16.000
0.000
14111
AGRU_14045040011_Blind Fl...
14045040011
14045040011
14.045
50.440
400 - MOP 16 bar
400
Blind Flange DIN
steel insert
PP-FRP black
injection moulded+drilled...
Flange connection
400.000
14.000
400.000
574.000
27.000
46.000
515.000
170.000
16.000
16.000
0.000
14111
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
012 - Stub Flange DIN
agru
05.10.2022
170 - E-Elbow 45°
agru
10.10.2022
14.014 - Backing Ring DIN
agru
12.10.2022
12.705 - Pipe 5m
agru
15.09.2022
14.015 - Backing Ring DIN
agru
15.09.2022
11.043 - Blind Flange ANSI
agru
12.10.2022
U (USA) - Silencer
Festo
04.08.2023
173 - E-Coupler
agru
10.10.2022
ESK - Double nipple
Festo
22.08.2023
372.3 - Seal Clean Gasket
agru
15.09.2022
RGDE40 - Globe valve - PN25
Kieback & Peter
11.06.2024
028 - Restrained Fitting
agru
13.09.2023
065 - Tee reduced
agru
06.10.2022
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表