135 Tubing - Polyurethane Tubing for Numatrol Series
ASCO Numatics
In Motion
Accessories
Tubing
Powered by
CAD模型選擇
{numatics/in_motion/accessories/tubing/135_tubing_inch.prj},{NB=135-125},{MODEL=135-125},{OD=1/4},{ID=1/8},{WALL=0.031},{TOLOD=±.008},{TOLID=±.005},{PSIG0=180},{PSIG40=135},{PSIG80=97},{PSIG120=60},{PSIG160=48},{PSIG200=22},{L=100},{OD1=0.250},{ID1=0.125},{L1=1200.000},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model Number
ⁿ/ₐ
OD
Outside Diametar
[Inch]
ID
Inside Diametar
[Inch]
WALL
Wall
[Inch]
TOLOD
Tolerance OD
[Inch]
TOLID
Tolerance iD
[Inch]
PSIG0
Working Pressure 0°C
[Inch]
PSIG40
Working Pressure 40°C
[Inch]
PSIG80
Working Pressure 80°C
[Inch]
PSIG120
Working Pressure 120°C
[Inch]
PSIG160
Working Pressure 160°C
[Inch]
PSIG200
Working Pressure 200°C
[Inch]
L
Roll Lenght
[FEET]
135-124
135-124
1/4
1/8
0.031
±.008
±.005
180
135
97
60
48
22
1000
135-125
135-125
1/4
1/8
0.031
±.008
±.005
180
135
97
60
48
22
100
135-127
135-127
1/8
1/16
0.015
±.005
±.005
180
135
97
60
48
22
1000
135-126
135-126
1/8
1/16
0.015
±.005
±.005
180
135
97
60
48
22
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表