您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
13-3747, 13-3748, 13-3749, 13-3750, 13-3751, 13-3752, 13-3753, 13-3754, 13-3755 - Flanged Hex Head Bolt - Metric
80/20
Ready Tube
Fastening Options
Powered by
CAD模型選擇
{8020/holey_tube/fastening_options/13_3747.prj},{NB=13-3750},{PN=13-3750},{ST=Flanged Hex Head},{FIN=Blue Tint Bright Zinc},{THRD=M8 x 1.25 Inch},{L=30},{S=12.70},{W=.016},{THRD1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
ST
Screw Type
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
THRD
Thread
ⁿ/ₐ
L
L Length
[mm]
S
[mm]
W
Weight
[lbs.]
13-3747
13-3747
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
12
12.70
.010
13-3748
13-3748
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
20
12.70
.012
13-3749
13-3749
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
25
12.70
.014
13-3750
13-3750
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
30
12.70
.016
13-3751
13-3751
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
40
12.70
.020
13-3752
13-3752
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
45
12.70
.022
13-3753
13-3753
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
50
12.70
.024
13-3754
13-3754
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
60
12.70
.027
13-3755
13-3755
Flanged Hex Head
Blue Tint Bright Zinc
M8 x 1.25 Inch
80
12.70
.033
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表