1271833 - CHARX GBH4I-DC250-2,0M
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/06/1271833.prj},{NB=1271833},{MANUID=1271833},{BAF016=93},{BAA020=93},{BAB577=136.300},{AAF583=1000},{AAT140=6},{AAT139=250},{AAT141=2},{AAO663=4063151463915},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1271833},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect, Vehicle charging inlet, for charging with direct current (DC), DC GB/T, GB/T 20234.3-2015, 250 A / 1000 V (DC), Single wires, length: 2 m, Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.},{MANUTYPEDESC=CHARX GBH4I-DC250-2,0M},{PREVIEW=../../../_pool_/fc/86/149029_2000_int_04.png},{INTNO=4063151463915}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
BAB577
depth
[mm]
BAD391
LED display present
ⁿ/ₐ
AAF583
nominal voltage
[V]
AAF660
type of connection system
ⁿ/ₐ
BAD006
Current type
ⁿ/ₐ
BAE715
Connection technology
ⁿ/ₐ
AAT136
Standard
ⁿ/ₐ
AAT137
With interlocking actuator
ⁿ/ₐ
AAT138
With access interlocking
ⁿ/ₐ
AAT140
Number of communication contacts
ⁿ/ₐ
AAT139
max. nominal current
[A]
AAT141
Length of the fixed connection cable
[m]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1271833
1271833
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX GBH4I-DC250-2,0M
4063151463915
Phoenix Contact GmbH & Co...
3
IP55
93
93
GB/T 20234.3-2015
136.300
No
1000
Crimp connection, cannot ...
DC
Crimp connection, cannot ...
GB DC
No
No
6
250
2
4063151463915
Vehicle charging inlet
CHARX connect, Vehicle ch...
CHARX GBH4I-DC250-2,0M
4063151
1
1
1
1
85444290
PL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表