您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1180149 - VAL-EV-T1/T2 264/12.5/3+1
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Protection installation, device (electric)
Surge protection device (inner lightning protection)
Lightning current arrester for power supply systems
Powered by
CAD模型選擇
{phoenix_contact/27/13/08/02/1180149.prj},{NB=1180149},{MANUID=1180149},{AAF040=0.638},{AAI734=264},{AAI910=1.200},{AAG363=1.500},{AAI904=1.700},{AAI439=12.500},{AAI539=0.100},{AAJ117=25},{AAJ118=1.500},{AAG362=35},{AAI832=12.500},{AAI911=2},{AAO663=4063151215149},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85363030},{AAO676=1180149},{DESCSHORT=Lightning/surge arrester type 1/2},{DESCLONG=CHARX protect advanced: Plug-in lightning surge/surge protective device, in accordance with Type 1/2 / Class I/II, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE). Specifically designed for use in e-mobility.},{MANUTYPEDESC=VAL-EV-T1/T2 264/12.5/3+1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAI734
max. continuous voltage (at AC)
[V]
AAI910
voltage protection level (L-N)
[kV]
AAG363
min. conductor cross section solid (solid, stranded)
[mm^2]
AAK366
system configuration
ⁿ/ₐ
AAI904
voltage protection level
[kV]
AAI439
max. lightning impulse current (10/350)
[kA]
AAK867
exhausting
ⁿ/ₐ
AAM021
category type 1 present
ⁿ/ₐ
AAP898
construction size
ⁿ/ₐ
AAK203
type of poles
ⁿ/ₐ
AAK406
signaling at the device
ⁿ/ₐ
AAL525
remote signaling contact present
ⁿ/ₐ
AAI539
follow current extinguishing capability
[kA]
AAJ117
max. conductor cross section (flexible, fine-strand)
[mm^2]
AAJ118
min. conductor cross section (flexible, fine-strand)
[mm^2]
AAG362
max. conductor cross section solid (solid, stranded)
[mm^2]
AAI832
nominal discharge surge current (8/20)
[kA]
AAI911
voltage protection level (L-PE/N-PE)
[kV]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1180149
1180149
Lightning/surge arrester ...
CHARX protect advanced: P...
VAL-EV-T1/T2 264/12.5/3+1
DIN track
0.638
264
1.200
1.500
TN-S
1.700
12.500
No
Yes
4 Div.
3+N/PE
optical
No
0.100
25
1.500
35
12.500
2
4063151215149
Lightning/surge arrester ...
CHARX protect advanced: P...
VAL-EV-T1/T2 264/12.5/3+1
4063151
4063151215149
Phoenix Contact GmbH & Co...
13
1
1
1
1
85363030
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1266417 - VAL-MS-T1/T2 335/12.5/3+1-FM-PT
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表