您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
11000062 - Steel Hexagon trimmer P
SUNCO INDUSTRY CO.,LTD.
Assembled with Washer
Powered by
CAD模型選擇
{sunco/assembled_with_washer/10262.prj},{NB=11-00-0062-0100-0300},{SIZE=M 10},{L=30},{P=1.25},{K=7},{TK=+-0.2},{S=14},{TS=-0.25},{E=19.6},{SOW=NONE},{SOSW=17.5x2.5},{LOR=8.2},{L1=16,20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
K
Width
[mm]
TK
tolerance-k
[mm]
S
Width
[mm]
TS
tolerance-S
[mm]
E
Height
[mm]
SOW
Size of Washer
ⁿ/ₐ
SOSW
Size of Spring Washer
ⁿ/ₐ
LOR
Length of Run -out of thread (a)
[mm]
11-00-0062-0100-0160
M 10
16
11-00-0062-0100-0160
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0200
M 10
20
11-00-0062-0100-0200
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0250
M 10
25
11-00-0062-0100-0250
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0300
M 10
30
11-00-0062-0100-0300
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0350
M 10
35
11-00-0062-0100-0350
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0400
M 10
40
11-00-0062-0100-0400
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0450
M 10
45
11-00-0062-0100-0450
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
11-00-0062-0100-0500
M 10
50
11-00-0062-0100-0500
1.25
7
+-0.2
14
-0.25
19.6
NONE
17.5x2.5
8.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10020404 - Stainless(+)Bind P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T10 - SteelTRXPan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020204 - Stainless(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000121 - Steel(-)Flat countersunk machine screw(Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000012 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10020403 - Stainless(+)Bind P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002000W - Stainless(+)Pan head with washer machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
10020104 - Stainless(+)Hexagon upset head P
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0000000N - Steel(+)For Handles machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002T101 - StainlessTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010121 - Brass(-)Flat countersunk machine screw(Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010105 - Brass(-)Round head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120001 - Stainless SUS316L(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0001000A - Brass(+)Hexagon upset head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表