102111 - CONNECTOR MALE JIC - BSPT TAPER ISO 7 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102111.prj},{NB=A102111-2533},{CODE=A102111-2533},{FILENAME=A102111-2533_01},{J=1\"5/16-12 UN-2A},{F=R1\"-11 GAS con.},{A=52,5},{B=23},{D=19,5},{CH=36}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102111-0610
A102111-0610
7/16-20 UNF-2A
R1/8-28 GAS con.
29
14
9
13
A102111-0613
A102111-0613
7/16-20 UNF-2A
R1/4-19 GAS con.
33
14
13
14
A102111-0810
A102111-0810
1/2-20 UNF-2A
R1/8-28 GAS con.
29
14
9
14
A102111-0813
A102111-0813
1/2-20 UNF-2A
R1/4-19 GAS con.
33
14
13
14
A102111-1013
A102111-1013
9/16-18 UNF-2A
R1/4-19 GAS con.
33,5
14
13
17
A102111-1017
A102111-1017
9/16-18 UNF-2A
R3/8-19 GAS con.
33,5
14
13,5
19
A102111-1021
A102111-1021
9/16-18 UNF-2A
R1/2-14 GAS con.
37,5
14
15,5
24
A102111-1213
A102111-1213
3/4-16 UNF-2A
R1/4-19 GAS con.
36,5
17
13
22
A102111-1221
A102111-1221
3/4-16 UNF-2A
R1/2-14 GAS con.
40,5
17
15,5
24
A102111-1617
A102111-1617
7/8-14 UNF-2A
R3/8-19 GAS con.
41
19,5
13,5
24
A102111-1621
A102111-1621
7/8-14 UNF-2A
R1/2-14 GAS con.
43
19,5
15,5
24
A102111-1626
A102111-1626
7/8-14 UNF-2A
R3/4-14 GAS con.
47
19,5
17
30
A102111-2021
A102111-2021
1"1/16-12 UN-2A
R1/2-14 GAS con.
47,5
22
15,5
30
A102111-1217
A102111-1217
3/4-16 UNF-2A
R3/8-19 GAS con.
36,5
17
13,5
22
A102111-2026
A102111-2026
1"1/16-12 UN-2A
R3/4-14 GAS con.
49,5
22
17
30
A102111-2226
A102111-2226
1"3/16-12 UN-2A
R3/4-14 GAS con.
50
22,5
17
32
A102111-2526
A102111-2526
1"5/16-12 UN-2A
R3/4-14 GAS con.
50,5
23
17
36
A102111-2533
A102111-2533
1"5/16-12 UN-2A
R1"-11 GAS con.
52,5
23
19,5
36
A102111-3233
A102111-3233
1"5/8-12 UN-2A
R1"-11 GAS con.
55,5
24,5
19,5
46
A102111-3242
A102111-3242
1"5/8-12 UN-2A
R1"1/4-11 GAS con.
57,5
24,5
21,5
46
A102111-2033
A102111-2033
1"1/16-12 UN-2A
R1"-11 GAS con.
51,5
22
19,5
36
A102111-3848
A102111-3848
1"7/8-12 UN-2A
R1"1/2-11 GAS con.
62,5
27,5
21,5
50
SA102111-0617
SA102111-0617
7/16-20 UNF-2A
R3/8-19 GAS con.
33,5
14
13,5
19
SA102111-0817
SA102111-0817
1/2-20 UNF-2A
R3/8-19 GAS con.
35
14
13,5
19
SA102111-1010
SA102111-1010
9/16-18 UNF-2A
R1/8-28 GAS con.
30
14
9
17
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表