10.xx15 - Screw plug metric round without O-ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Screw plug metric without O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/verschlussch_metrisch/verschluss_metr_rund.prj},{NB=10.2515},{L=7.0},{DA=28},{S=2.0},{H=11.0},{INSTDM=2.5},{PACK=100},{TEMPV=-60},{TEMPH=200},{VER=5},{NDM=25.000},{L1=5.000},{P1=1.5},{R=50.000},{H1=23.000},{L2=6.500},{H2=9.500},{CH=0.300},{X1=4.790},{X2=12.500},{R2=1.000},{R3=50.000},{X3=48.000},{EF003712=1.5},{EF007839=25},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{EF001742=-60},{ARTNRX=10.2515},{ARTNR1=10.2515},{A=M25x1.5},{STGEW=24.5},{PRODUCT_STATUS=},{MATK=Messing CuZn39Pb3, galv. vernickelt},{IP65=max. IP65},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=54a34c69-6d00-44b5-a08e-8de95deb0f71},{MANUID=10.2515},{DESCSHORT=MS-VERSCHL-SCHR. M 25X1,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
10.1210
10.1210
M12x1.0
4.5
16
2.0
7.5
1.5
5.1
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
461f579d-4a71-4804-8275-8...
10.1215
10.1215
M12x1.5
5.0
16
2.0
8.0
1.5
5
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
e7a8ca02-848a-45d6-a468-2...
10.1615
10.1615
M16x1.5
6.0
20
2.0
9.0
2.0
7.5
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
0d9cee33-8b05-48f9-b7b0-c...
10.2015
10.2015
M20x1.5
6.5
24
2.0
9.5
2.0
13.8
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
cd187e56-27a5-4532-85b9-7...
10.2515
10.2515
M25x1.5
7.0
28
2.0
11.0
2.5
24.5
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
54a34c69-6d00-44b5-a08e-8...
10.3215
10.3215
M32x1.5
8.0
35
2.0
12.0
2.5
37.8
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
99c20901-0dc5-45a1-9879-c...
10.4015
10.4015
M40x1.5
8.0
45
2.0
12.0
3.0
46
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
34e3543d-4fc9-4228-b55f-8...
10.5015
10.5015
M50x1.5
9.0
55
2.0
15.0
3.0
72.7
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
996a7ab2-f034-4092-b9c9-e...
10.6315
10.6315
M63x1.5
10.0
68
2.5
16.0
3.0
167
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
d57dddcc-8ef1-4296-87bc-c...
10.7515
10.7515
M75x1.5
11.0
80
2.5
17.0
10.0
189.4
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
40fe39cf-8d1b-432b-8a9c-f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表