您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
0801759 - NS 35/ 7,5 BLK PERF 2000MM
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Energy distribution system
DIN rail
Powered by
CAD模型選擇
{phoenix_contact/27/40/06/02/0801759.prj},{NB=0801759},{MANUID=0801759},{BAA018=2000},{BAF016=2000},{BAA020=35.0},{AAF040=0.652},{AAC899=25},{BAE496=1},{AAG077=27},{AAG011=1},{AAO663=4017918155438},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=72166190},{DESCSHORT=DIN rail perforated},{DESCLONG=DIN rail perforated, acc. to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum, Pack of 25 (50 m)},{MANUTYPEDESC=NS 35/ 7,5 BLK PERF 2000MM},{PREVIEW=../../../_pool_/95/db/91997_2000_int_04.png},{INTNO=4017918155438},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAB664=Steel},{BAB888=Supporting rail},{BAF785=untreated},{AAF567=untreated},{AAG076=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB664
material
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
BAF785
Surface
ⁿ/ₐ
AAC899
Bore holes distance, centric
[mm]
BAE496
min. thickness
[mm]
AAF567
type of surface treatment
ⁿ/ₐ
AAG077
base height
[mm]
AAG076
punching present
ⁿ/ₐ
AAC397
rail version according to standard
ⁿ/ₐ
AAO740
Hole, form of
ⁿ/ₐ
AAG011
thickness of material
[mm]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 0801759
0801759
DIN rail perforated
DIN rail perforated, acc....
NS 35/ 7,5 BLK PERF 2000M...
4017918155438
Phoenix Contact GmbH & Co...
22
2000
2000
35.0
0.652
Steel
Supporting rail
untreated
25
1
untreated
27
Yes
DIN EN 60715
Oblong hole
1
4017918155438
DIN rail perforated
DIN rail perforated, acc....
NS 35/ 7,5 BLK PERF 2000M...
4063151
1
100
25
25
72166190
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表