0800886 - E/NS 35 N
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
End bracket for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/35/0800886.prj},{NB=0800886},{MANUID=0800886},{BAC137=9.500},{BAC476=34.300},{BAA018=48.600},{AAF040=0.01408},{AAO663=4017918129309},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{DESCSHORT=End clamp},{DESCLONG=End clamp, material: PA, color: gray},{MANUTYPEDESC=E/NS 35 N},{PREVIEW=../../../_pool_/2f/34/23075_3000_int_04.png},{INTNO=4017918129309},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAC140=V0},{BAA351=Grey},{BAG640=Top-hat rail TH35},{BAB664=Polyamide (PA)},{BAB838=screwable},{AAW338=End clamp},{AAU734=End clamp, width: 9.5 mm, color: gray},{AAO057=E/NS 35 N},{COO=DE},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC137
Width of spacing
[mm]
BAC476
height at lowest possible mounting
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
BAB664
material
ⁿ/ₐ
BAB838
Type of locking
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 0800886
0800886
End clamp
End clamp, material: PA, ...
E/NS 35 N
4017918129309
Phoenix Contact GmbH & Co...
3
V0
9.500
34.300
Grey
48.600
Top-hat rail TH35
0.01408
Polyamide (PA)
screwable
4017918129309
End clamp
End clamp, width: 9.5 mm,...
E/NS 35 N
4063151
1
100
50
50
39269097
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表