您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
05B-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
Sprockets and plate wheels
Plate wheels
Simplex plate wheels
Powered by
CAD模型選擇
{sati/pignoni_e_corone/corone/corone_semplici/co05b_1.prj},{NB=CS04043},{CODE=CS04043},{P=8},{W=3},{DR=5},{R=8},{C=1},{H1=2.8},{Z=43},{DE=112.9},{DP=109.60},{D=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
D
[mm]
CS04008
CS04008
8
3
5
8
1
2.8
8
24.0
20.90
6
CS04009
CS04009
8
3
5
8
1
2.8
9
26.6
23.39
6
CS04010
CS04010
8
3
5
8
1
2.8
10
29.2
25.89
8
CS04011
CS04011
8
3
5
8
1
2.8
11
31.7
28.39
8
CS04012
CS04012
8
3
5
8
1
2.8
12
34.2
30.91
8
CS04013
CS04013
8
3
5
8
1
2.8
13
36.7
33.42
8
CS04014
CS04014
8
3
5
8
1
2.8
14
39.2
35.95
8
CS04015
CS04015
8
3
5
8
1
2.8
15
41.7
38.48
8
CS04016
CS04016
8
3
5
8
1
2.8
16
44.3
41.01
8
CS04017
CS04017
8
3
5
8
1
2.8
17
46.8
43.53
8
CS04018
CS04018
8
3
5
8
1
2.8
18
49.3
46.07
8
CS04019
CS04019
8
3
5
8
1
2.8
19
51.9
48.61
8
CS04020
CS04020
8
3
5
8
1
2.8
20
54.4
51.14
8
CS04021
CS04021
8
3
5
8
1
2.8
21
57.0
53.67
8
CS04022
CS04022
8
3
5
8
1
2.8
22
59.5
56.21
8
CS04023
CS04023
8
3
5
8
1
2.8
23
62.0
58.75
8
CS04024
CS04024
8
3
5
8
1
2.8
24
64.6
61.29
8
CS04025
CS04025
8
3
5
8
1
2.8
25
67.5
63.83
8
CS04026
CS04026
8
3
5
8
1
2.8
26
69.5
66.37
10
CS04027
CS04027
8
3
5
8
1
2.8
27
72.2
68.91
10
CS04028
CS04028
8
3
5
8
1
2.8
28
74.8
71.45
10
CS04029
CS04029
8
3
5
8
1
2.8
29
77.3
73.99
10
CS04030
CS04030
8
3
5
8
1
2.8
30
79.8
76.53
10
CS04031
CS04031
8
3
5
8
1
2.8
31
82.4
79.08
10
CS04032
CS04032
8
3
5
8
1
2.8
32
84.9
81.61
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
06B-1 (9,525 x 5,72 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
FFS103 & FFA103 - Precision Spur Gears - 0.5 Module 10mm Bore 3mm Face Hubl...
WMBerg
06.06.2023
05B-1 (8 x 3,0 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
11.11.2022
Roller chains simplex DIN 8187
Haberkorn
22.02.2022
Cylindrical gears module 1 - Cylindrical gears
BEA Ingranaggi
06.07.2020
Contact Sealed 2RS
JTEKT Corporation(Koyo)
16.01.2019
081-1 (12,7 x 3,33 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
Simple roller chains - Simple roller chains DIN 8187-1, ISO 606-1982 Europe...
Ketten Fuchs
22.09.2021
16b-1 (25,4 x 17,02 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
Simplex plate wheels ASA 40 - Plate wheels for roller chains - DIN 8188 - I...
BEA Ingranaggi
06.07.2020
Simple roller chains - Simple roller chains DIN 8188-1, ISO 606-1982 Americ...
Ketten Fuchs
22.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表