目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0255 - Direct-acting 2/2 way plunger valve
Buerkert
Solenoid Valves
Cryogenic
Powered by
CAD模型選擇
{buerkert/magnetventile/keyogenventile/0255.prj},{NB=0255-050389-2-2-Wege-Magnetventil},{BUNR=050389},{WW=A},{LTA=G 3/8},{LTA2=GM83},{DN=6},{WKST=MS},{DWST=PTFE},{SPFR=024 / 50},{VAR=1},{A1=40.000},{A2=6.000},{A3=2.500},{B1=25.000},{B2=30.000},{B3=36.000},{B4=6.500},{C1=56.000},{C2=15.000},{C3=22.000},{C4=15.000},{C5=11.000},{C6=10.000},{D1=37.000},{D2=14.000},{D3=48.000},{D4=6.300},{E1=16.660},{E2=12.000},{E3=15.000},{F1=0.000},{F2=6.500},{G1=0.000},{J1=2.750},{CNSMASSEXACT=0.690}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
LTA2
Port connection
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Body material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
SPFR
Voltage/Frequency
[V/Hz]
VAR
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0255-058360-2-2-way Solen...
058360
A
G 1/4
GM82
1
MS
PTFE
024 / DC
1
0.676
0255-020755-2-2-way Solen...
020755
A
G 1/4
GM82
1
MS
PTFE
024 / 50
1
0.647
0255-067692-2-2-way Solen...
067692
A
G 1/4
GM82
1
MS
PTFE
230 / 50
1
0.678
0255-089888-2-2-way Solen...
089888
A
G 1/4
GM82
2
MS
FKM
024 / DC
1
0.676
0255-020033-2-2-way Solen...
020033
A
G 1/4
GM82
2
MS
FKM
024 / 50
1
0.678
0255-020101-2-2-way Solen...
020101
A
G 1/4
GM82
2
MS
FKM
110 / 50
1
0.680
0255-064119-2-2-way Solen...
064119
A
G 1/4
GM82
2
MS
FKM
230 / 50
1
0.660
0255-052872-2-2-way Solen...
052872
A
G 1/4
GM82
3
MS
PTFE
024 / DC
1
0.647
0255-058421-2-2-way Solen...
058421
A
G 1/4
GM82
3
MS
PTFE
024 / 50
1
0.683
0255-058888-2-2-way Solen...
058888
A
G 1/4
GM82
3
MS
PTFE
110 / 50
1
0.681
0255-046865-2-2-way Solen...
046865
A
G 1/4
GM82
3
MS
PTFE
230 / 50
1
0.650
0255-058796-2-2-way Solen...
058796
A
G 1/4
GM82
4
MS
PTFE
024 / DC
1
0.649
0255-065454-2-2-way Solen...
065454
A
G 1/4
GM82
4
MS
PTFE
024 / 50
1
0.650
0255-023897-2-2-way Solen...
023897
A
G 1/4
GM82
4
MS
PTFE
110 / 50
1
0.680
0255-053188-2-2-way Solen...
053188
A
G 1/4
GM82
4
MS
PTFE
230 / 50
1
0.649
0255-020164-2-2-way Solen...
020164
A
G 1/4
GM82
5
MS
PTFE
024 / DC
1
0.660
0255-049194-2-2-way Solen...
049194
A
G 1/4
GM82
5
MS
PTFE
024 / 50
1
0.679
0255-049830-2-2-way Solen...
049830
A
G 1/4
GM82
5
MS
PTFE
110 / 50
1
0.679
0255-050879-2-2-way Solen...
050879
A
G 1/4
GM82
5
MS
PTFE
230 / 50
1
0.682
0255-052424-2-2-way Solen...
052424
A
G 1/4
GM82
5
MS
FKM
230 / 50
1
0.730
0255-065438-2-2-way Solen...
065438
A
G 3/8
GM83
4
MS
PTFE
024 / DC
1
0.625
0255-059100-2-2-way Solen...
059100
A
G 3/8
GM83
4
MS
PTFE
024 / 50
1
0.660
0255-046886-2-2-way Solen...
046886
A
G 3/8
GM83
4
MS
PTFE
110 / 50
1
0.658
0255-051143-2-2-way Solen...
051143
A
G 3/8
GM83
4
MS
PTFE
230 / 50
1
0.628
0255-022551-2-2-way Solen...
022551
A
G 3/8
GM83
5
MS
FKM
024 / 50
1
0.660
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0256 - Direct-acting 2/2 way solenoid valve
Buerkert
08.12.2023
0290 - Servo-assisted 2/2 way diaphragm valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
6014 - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
6027 - Direct-acting 2/2 way plunger valve
Buerkert
08.12.2023
Model 5314 - Hexagonal nipple NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 58148 - 2 pieces ball valve for compressed air with pressure relief ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
0256b - 2/2-way Solenoid Valve Mounting set
Buerkert
08.12.2023
7615 - Micro Dosing Unit for precise dosing in microlitre-range
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve...
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表