您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
0225-32XX - PCB Connector,Pitch:3.50mm,300V,8A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/0225-32xx.prj},{NB=0225-3212},{NAME=0225-3212},{PREVIEW=../../../_pool_/1d/ff/0225-32xx.png},{PTTE=PCB Connector - Socket},{PH=13.50},{CR=BLACK (default)},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=43.5},{WH=7.5},{HH=11.35},{PNDS=0.5x0.8},{PNLH=3.5},{PCB_HD=1.2},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=HIGH PERFORMANCE COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=15},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=8},{RV_UL_CUL_D=300},{RC_UL_CUL_D=8},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
0225-3202
0225-3202
PCB Connector - Socket
3.50
BLACK (default)
Without
Wave Soldering
8.5
7.5
11.35
0.5x0.8
3.5
1.2
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3203
0225-3203
PCB Connector - Socket
4.50
BLACK (default)
Without
Wave Soldering
12.0
7.5
11.35
0.5x0.8
3.5
1.2
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3204
0225-3204
PCB Connector - Socket
5.50
BLACK (default)
Without
Wave Soldering
15.5
7.5
11.35
0.5x0.8
3.5
1.2
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3205
0225-3205
PCB Connector - Socket
6.50
BLACK (default)
Without
Wave Soldering
19.0
7.5
11.35
0.5x0.8
3.5
1.2
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3206
0225-3206
PCB Connector - Socket
7.50
BLACK (default)
Without
Wave Soldering
22.5
7.5
11.35
0.5x0.8
3.5
1.2
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3207
0225-3207
PCB Connector - Socket
8.50
BLACK (default)
Without
Wave Soldering
26.0
7.5
11.35
0.5x0.8
3.5
1.2
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3208
0225-3208
PCB Connector - Socket
9.50
BLACK (default)
Without
Wave Soldering
29.5
7.5
11.35
0.5x0.8
3.5
1.2
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3209
0225-3209
PCB Connector - Socket
10.50
BLACK (default)
Without
Wave Soldering
33.0
7.5
11.35
0.5x0.8
3.5
1.2
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3210
0225-3210
PCB Connector - Socket
11.50
BLACK (default)
Without
Wave Soldering
36.5
7.5
11.35
0.5x0.8
3.5
1.2
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3211
0225-3211
PCB Connector - Socket
12.50
BLACK (default)
Without
Wave Soldering
40.0
7.5
11.35
0.5x0.8
3.5
1.2
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3212
0225-3212
PCB Connector - Socket
13.50
BLACK (default)
Without
Wave Soldering
43.5
7.5
11.35
0.5x0.8
3.5
1.2
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3213
0225-3213
PCB Connector - Socket
14.50
BLACK (default)
Without
Wave Soldering
47.0
7.5
11.35
0.5x0.8
3.5
1.2
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3214
0225-3214
PCB Connector - Socket
15.50
BLACK (default)
Without
Wave Soldering
50.5
7.5
11.35
0.5x0.8
3.5
1.2
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3215
0225-3215
PCB Connector - Socket
16.50
BLACK (default)
Without
Wave Soldering
54.0
7.5
11.35
0.5x0.8
3.5
1.2
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3216
0225-3216
PCB Connector - Socket
17.50
BLACK (default)
Without
Wave Soldering
57.5
7.5
11.35
0.5x0.8
3.5
1.2
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3217
0225-3217
PCB Connector - Socket
18.50
BLACK (default)
Without
Wave Soldering
61.0
7.5
11.35
0.5x0.8
3.5
1.2
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3218
0225-3218
PCB Connector - Socket
19.50
BLACK (default)
Without
Wave Soldering
64.5
7.5
11.35
0.5x0.8
3.5
1.2
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3219
0225-3219
PCB Connector - Socket
20.50
BLACK (default)
Without
Wave Soldering
68.0
7.5
11.35
0.5x0.8
3.5
1.2
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3220
0225-3220
PCB Connector - Socket
21.50
BLACK (default)
Without
Wave Soldering
71.5
7.5
11.35
0.5x0.8
3.5
1.2
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3221
0225-3221
PCB Connector - Socket
22.50
BLACK (default)
Without
Wave Soldering
75.0
7.5
11.35
0.5x0.8
3.5
1.2
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3222
0225-3222
PCB Connector - Socket
23.50
BLACK (default)
Without
Wave Soldering
78.5
7.5
11.35
0.5x0.8
3.5
1.2
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3223
0225-3223
PCB Connector - Socket
24.50
BLACK (default)
Without
Wave Soldering
82.0
7.5
11.35
0.5x0.8
3.5
1.2
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
0225-3224
0225-3224
PCB Connector - Socket
25.50
BLACK (default)
Without
Wave Soldering
85.5
7.5
11.35
0.5x0.8
3.5
1.2
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
HIGH PERFORMANCE COPPER A...
Tin PLATED
630
15
630
320
250
4
4
4
300
8
300
8
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表