您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0080060000vr - Machine Screws - Pan
Essentra Components
Fasteners
Screws & Bolts
Screws
Machine Screws
Machine Screws - Pan
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020800/p090640/0080060000vr.prj},{NB=0080230000VR},{PN=0080230000VR},{AMERSID=-},{APACID=-},{EMEAID=1130428},{MAT=Nylon 6.6},{COLOR=Natural},{D=M4 x 0.7},{L=25.0},{D1=8.0},{L1=3.1},{PITCH=0.700},{HD=8.000},{TS=4.000},{SL=25.000},{SANG=45.000},{SMDIA=3.000},{HTR=6.500},{R=1.000},{TANG=26.500},{BANG=62.000},{PBADIA=2.340},{PBAL=0.6221},{PR=0.200},{HHT=3.100},{SA=6.000},{SB=5.000},{SC=4.080},{SD=2.360},{SAB=25.000},{SAC=2.000},{SW=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
[mm]
COLOR
Color
[mm]
D
[mm]
L
[mm]
D1
[mm]
L1
[mm]
0082010000VR
0082010000VR
-
-
1130469
Nylon 6.6
Natural
M2 x 0.4
4.0
3.8
1.3
0082020000VR
0082020000VR
-
-
1130470
Nylon 6.6
Natural
M2 x 0.4
5.0
3.8
1.3
0082030000VR
0082030000VR
-
-
1130471
Nylon 6.6
Natural
M2 x 0.4
6.0
3.8
1.3
0082040000VR
0082040000VR
-
-
1130472
Nylon 6.6
Natural
M2 x 0.4
8.0
3.8
1.3
0082050000VR
0082050000VR
-
-
1130473
Nylon 6.6
Natural
M2 x 0.4
10.0
3.8
1.3
0082060000VR
0082060000VR
-
-
1130474
Nylon 6.6
Natural
M2 x 0.4
12.0
3.8
1.3
0082070000VR
0082070000VR
-
-
1130475
Nylon 6.6
Natural
M2 x 0.4
16.0
3.8
1.3
0082080000VR
0082080000VR
-
-
1130476
Nylon 6.6
Natural
M2 x 0.4
20.0
3.8
1.3
0082090000VR
0082090000VR
-
-
1130477
Nylon 6.6
Natural
M2 x 0.4
25.0
3.8
1.3
0082100000VR
0082100000VR
-
-
1130478
Nylon 6.6
Natural
M2.5 x 0.45
4.0
4.5
1.6
0082110000VR
0082110000VR
-
-
1130479
Nylon 6.6
Natural
M2.5 x 0.45
5.0
4.5
1.6
0082120000VR
0082120000VR
-
-
1130480
Nylon 6.6
Natural
M2.5 x 0.45
6.0
4.5
1.6
0082130000VR
0082130000VR
-
-
1130481
Nylon 6.6
Natural
M2.5 x 0.45
8.0
4.5
1.6
0082140000VR
0082140000VR
-
-
1130482
Nylon 6.6
Natural
M2.5 x 0.45
10.0
4.5
1.6
0082150000VR
0082150000VR
-
-
1130483
Nylon 6.6
Natural
M2.5 x 0.45
12.0
4.5
1.6
0082160000VR
0082160000VR
-
-
1130484
Nylon 6.6
Natural
M2.5 x 0.45
16.0
4.5
1.6
0082170000VR
0082170000VR
-
-
1130485
Nylon 6.6
Natural
M2.5 x 0.45
20.0
4.5
1.6
0082180000VR
0082180000VR
-
-
1130486
Nylon 6.6
Natural
M2.5 x 0.45
25.0
4.5
1.6
0080060000VR
0080060000VR
-
-
1130413
Nylon 6.6
Natural
M3 x 0.5
4.0
5.4
2.4
0081200000VR
0081200000VR
-
-
1130466
Nylon 6.6
Natural
M3 x 0.5
5.0
5.4
2.4
0080070000VR
0080070000VR
-
-
1130414
Nylon 6.6
Natural
M3 x 0.5
6.0
5.4
2.4
0080080000VR
0080080000VR
-
-
1130415
Nylon 6.6
Natural
M3 x 0.5
8.0
5.4
2.4
0080090000VR
0080090000VR
-
-
1130416
Nylon 6.6
Natural
M3 x 0.5
10.0
5.4
2.4
0080100000VR
0080100000VR
-
-
1130417
Nylon 6.6
Natural
M3 x 0.5
12.0
5.4
2.4
0080120000VR
0080120000VR
-
-
1130418
Nylon 6.6
Natural
M3 x 0.5
16.0
5.4
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00000000 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 81882 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A2, ...
Bossard Catalog
26.01.2023
ROC-2808-004 - Flat Washers - Metal
Essentra Components
29.07.2014
BN 20165 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
15.05.2023
V.2CC - Machine screws POZIDRIVE PAN HEAD SCREWS DIN 7985 NFE 25-121 Inox A...
FG INOX
25.04.2023
07174 - Button head screws EN ISO 7380
norelem
30.05.2024
BN 3542 - Hex head bolts with hex nuts partially threaded (DIN 601; ~ISO 40...
Bossard Catalog
31.10.2023
BN 30502 - Pozi pan head machine screws form Z (DIN 7985 A; ~ISO 7045), 4.8...
Bossard Catalog
31.10.2023
DIN 7985 - Steel 4.8, cross-slot phillips
Böllhoff
26.10.2021
BN 328 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, pla...
Bossard Catalog
31.10.2023
BN 20239 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, z...
Bossard Catalog
31.10.2023
GB/T 13806.1-92 B - Fasteners for fine mechanics-Cross recessed screws
Chinese Manufacturers
21.05.2014
00120000 - Stainless SUS316L(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 48206 - Phillips flat head machine screws, Full thread and fine thread, ...
Bossard Inch
29.11.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表