目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.75kW
FUJI HENSOKUKI
Orthogonal axes(VC series)
Three-phase Geared Motor
Top Runners Approach Geared Motor
Flange mount type, with Brake (VC-EFBH)
Powered by
CAD模型選擇
{fuji_hensokuki/vx_series_standard_type/three_phase_geared_motor/top_runners_approach_geared_motor/flange_mount_type_with_brake/vc_series_asmtab_0_75.prj},{NB=VC08-040EFBH},{IDNR=},{MO=0.75},{RR=1/40},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VC},{C=CH-0806023},{M=0.75 kWB},{VER=1},{VERBRAKE=2},{VER2=EFBH},{MO1=0.75},{VERROT=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vc_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VC08-007EFBH
0.75
1/7
VC08-007EFBH
VC08-010EFBH
0.75
1/10
VC08-010EFBH
VC08-015EFBH
0.75
1/15
VC08-015EFBH
VC08-020EFBH
0.75
1/20
VC08-020EFBH
VC08-025EFBH
0.75
1/25
VC08-025EFBH
VC08-030EFBH
0.75
1/30
VC08-030EFBH
VC08-040EFBH
0.75
1/40
VC08-040EFBH
VC08-045EFBH
0.75
1/45
VC08-045EFBH
VC08-050EFBH
0.75
1/50
VC08-050EFBH
VC08-060EFBH
0.75
1/60
VC08-060EFBH
VC08-080EFBH
0.75
1/80
VC08-080EFBH
VC08-100EFBH
0.75
1/100
VC08-100EFBH
VC08-120EFBH
0.75
1/120
VC08-120EFBH
VC08-160EFBH
0.75
1/160
VC08-160EFBH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表