目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.1kW VX-MS
FUJI HENSOKUKI
For food machinery
Parallel axis (VX series)
VX-MS, Foot mount type, without Brake
Powered by
CAD模型選擇
{fuji_hensokuki/for_food_machinery/parallel_axis_vx_series/vf_m_foot_type_without_b/0_1kw_vf_m_asmtab.prj},{NB=VX01-040MS1-SS},{VER2=M},{MO=0.1},{NOX=01},{RR=1/40},{RRX=040},{USE=S1},{PTB=S},{POTB=S},{V=},{S=VX},{OSD=19},{DS=ND-0203023D},{C=ND-0203021G},{M=0.2 kW},{VERROTBOX=180},{PPATH=../../parts/vx_series_ffm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VX01-003MS1-SS
0.1
1/3
VX01-003MS1-SS
VX01-005MS1-SS
0.1
1/5
VX01-005MS1-SS
VX01-010MS1-SS
0.1
1/10
VX01-010MS1-SS
VX01-015MS1-SS
0.1
1/15
VX01-015MS1-SS
VX01-020MS1-SS
0.1
1/20
VX01-020MS1-SS
VX01-025MS1-SS
0.1
1/25
VX01-025MS1-SS
VX01-030MS1-SS
0.1
1/30
VX01-030MS1-SS
VX01-040MS1-SS
0.1
1/40
VX01-040MS1-SS
VX01-045MS1-SS
0.1
1/45
VX01-045MS1-SS
VX01-050MS1-SS
0.1
1/50
VX01-050MS1-SS
VX01-060MS1-SS
0.1
1/60
VX01-060MS1-SS
VX01-080MS1-SS
0.1
1/80
VX01-080MS1-SS
VX01-100MS1-SS
0.1
1/100
VX01-100MS1-SS
VX01-120MS1-SS
0.1
1/120
VX01-120MS1-SS
VX01-160MS1-SS
0.1
1/160
VX01-160MS1-SS
VX01-200MS1-SS
0.1
1/200
VX01-200MS1-SS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表