您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 79-2007 - 内六角圆柱端紧定螺钉
Chinese Manufacturers
永宏紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/yonghong/gb79-2007.prj},{NB=Screw GB/T 79 M8X16},{D0=M8},{D=8.0},{P=1.25},{DP=5.50},{DPMAX=5.50},{DPMIN=5.20},{DF=6.648},{DFMIN=6.648},{E=4.583},{EMIN=4.583},{S=4.0},{SMAX=4.095},{SMIN=4.02},{T=5.0},{TMIN=5},{L=16.0},{LMIN=15.65},{LMAX=16.35},{M=3.94},{THTA=90},{Z=4.30},{ZMAX=4.3},{ZMIN=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D0
螺纹规格
ⁿ/ₐ
D
nominal diameter
[mm]
P
螺距
ⁿ/ₐ
DP
公称值
[mm]
DPMAX
ⁿ/ₐ
DPMIN
ⁿ/ₐ
DF
nominal minor diameter
[mm]
DFMIN
minor diameter
ⁿ/ₐ
E
公称值
[mm]
EMIN
ⁿ/ₐ
S
公称值
[mm]
SMAX
ⁿ/ₐ
SMIN
ⁿ/ₐ
T
公称值
[mm]
TMIN
ⁿ/ₐ
L
公称长度
[mm]
LMIN
ⁿ/ₐ
LMAX
ⁿ/ₐ
M
ⁿ/ₐ
THTA
chamfering
[mm]
Z
dog point
ⁿ/ₐ
ZMAX
[mm]
ZMIN
[mm]
螺钉 GB/T 79 M1.6x2
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.0
1.8
2.2
0.024
120
0.65
0.65
0.40
螺钉 GB/T 79 M1.6x2.5
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.5
2.3
2.7
0.028
120
0.65
0.65
0.40
螺钉 GB/T 79 M1.6x3
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
3.0
2.8
3.2
0.029
90
1.05
1.05
0.80
螺钉 GB/T 79 M1.6x4
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
4.0
3.76
4.24
0.037
90
1.05
1.05
0.80
螺钉 GB/T 79 M1.6x5
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
5.0
4.76
5.24
0.046
90
1.05
1.05
0.80
螺钉 GB/T 79 M1.6x6
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
6.0
5.76
6.24
0.054
90
1.05
1.05
0.80
螺钉 GB/T 79 M1.6x8
M1.6
1.6
0.35
0.80
0.80
0.55
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
8.0
7.71
8.29
0.07
90
1.05
1.05
0.80
螺钉 GB/T 79 M2x2.5
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
2.5
2.3
2.7
0.046
120
0.75
0.75
0.50
螺钉 GB/T 79 M2x3
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
3.0
2.8
3.2
0.053
120
0.75
0.75
0.50
螺钉 GB/T 79 M2x4
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
4.0
3.76
4.24
0.059
90
1.25
1.25
1.00
螺钉 GB/T 79 M2x5
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
5.0
4.76
5.24
0.074
90
1.25
1.25
1.00
螺钉 GB/T 79 M2x6
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
6.0
5.76
6.24
0.089
90
1.25
1.25
1.00
螺钉 GB/T 79 M2x8
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
8.0
7.71
8.29
0.119
90
1.25
1.25
1.00
螺钉 GB/T 79 M2x10
M2
2.0
0.40
1.00
1.00
0.75
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
10.0
9.71
10.29
0.148
90
1.25
1.25
1.00
螺钉 GB/T 79 M2.5x3
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
3.0
2.8
3.2
0.085
120
0.88
0.88
0.63
螺钉 GB/T 79 M2.5x4
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
4.0
3.76
4.24
0.11
120
0.88
0.88
0.63
螺钉 GB/T 79 M2.5x5
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
5.0
4.76
5.24
0.125
90
1.50
1.50
1.25
螺钉 GB/T 79 M2.5x6
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
6.0
5.76
6.24
0.15
90
1.50
1.50
1.25
螺钉 GB/T 79 M2.5x8
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
8.0
7.71
8.29
0.199
90
1.50
1.50
1.25
螺钉 GB/T 79 M2.5x10
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
10.0
9.71
10.29
0.249
90
1.50
1.50
1.25
螺钉 GB/T 79 M2.5x12
M2.5
2.5
0.45
1.50
1.50
1.25
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
12.0
11.65
12.35
0.299
90
1.50
1.50
1.25
螺钉 GB/T 79 M3x4
M3
3.0
0.50
2.00
2.00
1.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
1.2
1.2
4.0
3.76
4.24
0.12
120
1.00
1.00
0.75
螺钉 GB/T 79 M3x5
M3
3.0
0.50
2.00
2.00
1.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
1.2
1.2
5.0
4.76
5.24
0.161
120
1.00
1.00
0.75
螺钉 GB/T 79 M3x6
M3
3.0
0.50
2.00
2.00
1.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
2.0
2.0
6.0
5.76
6.24
0.186
90
1.75
1.75
1.50
螺钉 GB/T 79 M3x8
M3
3.0
0.50
2.00
2.00
1.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
2.0
2.0
8.0
7.71
8.29
0.266
90
1.75
1.75
1.50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10B-3 - 10B-3
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
FSE 挡圈 - 外置等截面挡圈
斯迈利
06.06.2024
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
JIS B 1181 S1F - Hexagon nuts, style 1 - fine
Chinese Manufacturers
27.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
Z13B - Locking assemblies, type Z13B
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表