您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
英制扩装
Rittal
系统附件
"19"" 扩装技术"
Powered by
CAD模型選擇
482.6 mm (19") air duct - for horizontal air routing
02.02.2024
482.6 mm (19") fastener 1 U - 482.6 mm (19") fastener 1 U
30.06.2021
适配器,3 U - Depth offset 100 mm
20.07.2021
Adapter, metric to inch - for 21 "to 19"
20.07.2021
Adaptor kit, 3 HE - for 800 mm wide TS enclosures
20.07.2021
Air baffle plate - for TS IT
20.07.2021
Air baffle plates - for TS IT 482.6 mm (19") mounting frames
02.02.2023
Assembly screws - M5 x 16 mm/M6 x 16 mm
20.07.2021
Blanking plates - 482,6 mm (19˝)
20.07.2021
Brush strip, vertical - for TS IT
24.06.2022
Captive nuts - M5/M6
20.07.2021
磁力盖板 - to cover the front Perforation
20.07.2021
Drawer, 2 U, 3 U - for a 482.6 mm (19˝) attachment level
20.07.2021
Front-mounting cage nut - 19˝
20.07.2021
Hinge - for blanking plates
20.07.2021
Installation kit - for component shelves with 482.6 mm (19˝) adaptor sectio...
10.07.2022
IT Blanking panel 19", 1 U - IT Blanking panel 19", 1 U
20.07.2021
IT Keyboard drawer 19", 2 U - RAL 9005
30.06.2021
IT Mounting panel, 19", 1 U - spray-finished, 19", RAL 9005
20.07.2021
IT Ventilation panel 19", 1 U - IT Ventilation panel 19", 1 U
20.07.2021
Mounting kit, 2 HE - for the cabinet frame or profile on 19 "
20.07.2021
Mounting panel 482.6 mm (19˝),
20.07.2021
Multi-tooth screws - M5 x 16 mm/M6 x 16 mm
20.07.2021
Server telescopic slides - for IT rack systems and IT racks
07.04.2022
Spring nuts with screws - M6 x 10 mm for T-slot mounting angle
20.07.2021
Support - for small appliances
20.07.2021
Ventilated front panels - 482,6 mm (19˝)
20.07.2021
VX IT Air baffle plate - for 19" dynamic
02.05.2022
VX IT Air baffle plate - for 19" standard
18.10.2021
VX IT Mounting Bracket - for 19"
30.06.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.