目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
气路板 (用于板式联接的阀) - 规格 10.5
Camozzi
閥門和電磁閥。
电磁阀和气控阀
E系列电磁阀和气控阀 (板式联接)
E系列电磁阀和气控阀用单阀座和气路板
Powered by
CAD模型選擇
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_e_su_base/sottobasi_e_convogliatori_per_serie_e/convogliatori_per_valvole_su_base_passo_10_5_16.prj},{NB=E520-2102(2)},{PAX=10.5},{A=16.7},{B=10.5},{C=18.80},{D=13.6},{E=6.1},{F=19.6},{G=29.5},{H=4.2},{I=18.3},{L=5},{MX=0.000},{M1=67.3},{M2=11.3},{N=18.3},{O=15.2},{P=30.7},{Q=29.5},{R=22.6},{R1=14.5},{S=11.0},{SX1=11.000},{S1=27.0},{T=9},{TX1=9.000},{T1=12.7},{U=25.5},{V=34.0},{W=7.5},{Z=34.5},{ZX=23.000},{G1NDM=5.000},{G1KDM=4.134},{G1X=0.000},{G2X=0.000},{G1X1=0.000},{G1X2=0.000},{G1X3=0.000},{G1X4=0.000},{G1X5=0.000},{G1X6=0.000},{G2NDM=9.728},{G2KDM=8.566},{G3NDM=5.000},{G3KDM=4.134},{G4NDM=5.000},{G4KDM=4.134},{ZX1=23.750},{ZX2=5.150},{ZX3=4.750},{ZX4=4.750},{ZX5=5.200},{BX1=2.100},{BX2=1.800},{BX3=2.100},{BX4=1.600},{AX1=3.000},{AX2=4.200},{AX3=0.350},{AX4=4.200},{AX5=0.350},{NR=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MOD
型
ⁿ/ₐ
PA
规格
ⁿ/ₐ
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
G4
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
M1
[mm]
M2
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
R1
[mm]
S
[mm]
S1
[mm]
T
[mm]
T1
[mm]
U
[mm]
V
[mm]
W
[mm]
Z
[mm]
E520-2102
E520-2102
10.5
M5
G1/8
M5
M5
16.7
10.5
18.80
13.6
6.1
19.6
29.5
4.2
18.3
5
-
67.3
11.3
18.3
15.2
30.7
29.5
22.6
14.5
11.0
27.0
9
12.7
25.5
34.0
7.5
34.5
E520-2C02
E520-2C02
10.5
4/2
G1/8
M5
M5
16.7
10.5
18.80
13.6
6.1
19.6
29.5
4.2
18.3
5
-
67.3
11.3
18.3
15.2
30.7
29.5
22.6
14.5
11.0
27.0
9
12.7
25.5
34.0
7.5
34.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表